ZHCSKT0H November 1998 – February 2020 CD4066B
PRODUCTION DATA.
请参考 PDF 数据表获取器件具体的封装图。
The power supply can be any voltage between the MIN and MAX supply voltage rating located in Recommended Operating Conditions.
Each VCC pin should have a good bypass capacitor to prevent power disturbance. For devices with a single supply, 0.1-µF is recommended; if there are multiple VCC pins, then 0.01-µF or 0.022-µF is recommended for each power pin. It is acceptable to parallel multiple bypass capacitors to reject different frequencies of noise. A 0.1-µF and a 1-µF are commonly used in parallel. The bypass capacitor should be installed as close to the power pin as possible for best results.