ZHCS994B June 2012 – September 2018 CC430F5123 , CC430F5125 , CC430F5143 , CC430F5145 , CC430F5147 , CC430F6147
PRODUCTION DATA.
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT |
|---|---|---|---|---|---|
| VCC | Supply voltage range during radio operation | 2.0 | 3.6 | V | |
| PMMCOREVx | Core voltage range, PMMCOREVx setting during radio operation | 2 | 3 | ||
| RF range | 300 MHz range | 300 | 348 | MHz | |
| 400 MHz range | 389(1) | 464 | |||
| 800 and 900 MHz range | 779 | 928 | |||
| Data rate | 2-FSK | 0.6 | 500 | kBaud | |
| 2-GFSK, OOK, and ASK | 0.6 | 250 | |||
| (Shaped) MSK (also known as differential offset QPSK)(2) | 26 | 500 | |||
| RF crystal frequency | 26 | 27 | MHz | ||
| RF crystal tolerance | Total tolerance including initial tolerance, crystal loading, aging, and temperature dependency(3) | ±40 | ppm | ||
| RF crystal load capacitance | 10 | 13 | 20 | pF | |
| RF crystal effective series resistance | 100 | Ω |