5.1 Absolute Maximum Ratings(1)
over operating free-air temperature range (unless otherwise noted)
|
MIN |
MAX |
UNIT |
| Voltage applied at DVCC and AVCC pins to VSS |
–0.3 |
4.1 |
V |
| Voltage applied to any pin (excluding VCORE, RF_P, RF_N, and R_BIAS)(2) |
–0.3 |
VCC + 0.3 ,
4.1 V Maximum |
V |
| Voltage applied to VCORE, RF_P, RF_N, and R_BIAS(2) |
–0.3 |
2.0 |
V |
| Input RF level at pins RF_P and RF_N |
|
10 |
dBm |
| Diode current at any device terminal |
|
±2 |
mA |
| Storage temperature, Tstg(3) |
–5 |
150 |
°C |
| Maximum junction temperature, TJ |
|
95 |
°C |
(1) Stresses beyond those listed under Absolute Maximum Ratings may cause permanent damage to the device. These are stress ratings only, and functional operation of the device at these or any other conditions beyond those indicated under Recommended Operating Conditions is not implied. Exposure to absolute-maximum-rated conditions for extended periods may affect device reliability.
(2) All voltages referenced to VSS.
(3) Higher temperature may be applied during board soldering according to the current JEDEC J-STD-020 specification with peak reflow temperatures not higher than classified on the device label on the shipping boxes or reels.