ZHCST35D March 2023 – December 2023 CC3300 , CC3301
PRODUCTION DATA
MODE | DESCRIPTION | MIN | TYP | MAX | UNIT |
---|---|---|---|---|---|
DTIM=1 | System with 3.3V to Ext. DC/DC at 85% efficiency WLAN beacon reception every DTIM=1 (~102ms) |
637 | µA | ||
System with 1.8V WLAN beacon reception every DTIM=1 (~102ms) |
980 |
||||
DTIM=3 | System with 3.3V to Ext. DC/DC at 85% efficiency WLAN beacon reception every DTIM=1 (~102ms) |
371 | |||
System with 1.8V WLAN beacon reception every DTIM=1 (~102ms) |
570 |
||||
DTM=5 | System with 3.3V to Ext. DC/DC at 85% efficiency WLAN beacon reception every DTIM=1 (~102ms) |
319 | |||
System with 1.8V WLAN beacon reception every DTIM=1 (~102ms) |
490 |