ZHCSK48E February 2019 – December 2024 CC3135MOD
PRODUCTION DATA
The network stack features are as follows:
Not all APIs are 100% BSD compliant. Not all BSD APIs are supported.
Table 8-1 summarizes the NWP features.
| Feature | Description |
|---|---|
| Wi-Fi standards | 802.11a/b/g/n station |
| 802.11a/b/g AP supporting up to four stations | |
| Wi-Fi Direct client and group owner | |
| Wi-Fi channels | 2.4GHz ISM and 5GHz U-NII Channels |
| Channel Bandwidth | 20MHz |
| Wi-Fi security | WEP, WPA/WPA2 PSK, WPA2 enterprise (802.1x), WPA3 personal and enterprise (1) |
| Wi-Fi provisioning | SmartConfig technology, Wi-Fi protected setup (WPS2), AP mode with internal HTTP web server |
| IP protocols | IPv4/IPv6 |
| IP addressing | Static IP, LLA, DHCPv4, DHCPv6 with DAD |
| Cross layer | ARP, ICMPv4, IGMP, ICMPv6, MLD, NDP |
| Transport | UDP, TCP |
| SSLv3.0/TLSv1.0/TLSv1.1/TLSv1.2 | |
| RAW | |
| Network applications and utilities | Ping |
| HTTP/HTTPS web server | |
| mDNS | |
| DNS-SD | |
| DHCP server | |
| Host interface | UART/SPI |
| Security | Device identity |
| Trusted root-certificate catalog | |
| TI root-of-trust public key | |
| Power management | Enhanced power policy management uses 802.11 power save and deep-sleep power modes |
| Other | Transceiver |
| Programmable RX filters with an event-trigger mechanism | |
| Rx Metrics for tracking the surrounding RF environment |