ZHCSF60K June 2016 – July 2020 BQ77904 , BQ77905
PRODUCTION DATA
| MIN | MAX | UNIT | |||
|---|---|---|---|---|---|
| VBAT | Supply voltage | VDD | 3 | 25 | V |
| VI | Input voltage | VC5-VC4, VC4-VC3, VC3-VC2, VC2-VC1, VC1-VSS | 0 | 5 | V |
| CTRD, CTRC | 0 | (VDD + 5) | |||
| CCFG | 0 | AVDD | |||
| SRN, SRP | –0.2 | 0.8 | |||
| LD | 0 | 16 | |||
| TS | 0 | VTB | |||
| VO | Output voltage | CHG, CHGU, DSG | 0 | 16 | V |
| VTB, AVDD | 0 | 3 | |||
| TA | Operating free-range temperature | –40 | 85 | °C | |