ZHCSF60K June 2016 – July 2020 BQ77904 , BQ77905
PRODUCTION DATA
| DEVICE | NUMBER OF CELLS | PROTECTIONS | TYPICAL NORMAL MODE CURRENT (µA) | PACKAGE |
|---|---|---|---|---|
| BQ77904 | 3, 4 | OV, UV, OW, OTD, OTC, UTD, UTC, OCD1, OCD2, SCD, CTRC, CTRD | 6 | 20-TSSOP |
| BQ77905 | 3, 4, 5 |
Unless otherwise specified, the devices in Table 5-1 and Table 5-2 come, by default, with the state comparator enabled with a 2-mV threshold. Filtered fault detection is used by default. Contact Texas Instruments for new configuration options or devices in preview.
| Part Number | OV | UV | OW | OCD1 | ||||||
|---|---|---|---|---|---|---|---|---|---|---|
| Threshold (mV) | Delay(s) | Hyst (mV) | Thresh (mV) | Delay(s) | Hyst (mV) | Load Removal Recovery (Y/N) | Current (nA) | Threshold (mV) | Delay (ms) | |
| BQ7790400 | 4225 | 2 | 100 | 2200 | 2 | 400 | Y | 0 (disable) | 40 | 1420 |
| Part Number | OCD2 | SCD | Current Fault Recovery | Temperature (°C)(1) | ||||
|---|---|---|---|---|---|---|---|---|
| Delay (ms) | Threshold (mV) | Delay (s) | Method | OTD | OTC | UTD | UTC | |
| BQ7790400 | 350 | 100 | 0 | Load Removal | 70 | 50 | –20 | –5 |
| Part Number | OV | UV | OW | OCD1 | ||||||
|---|---|---|---|---|---|---|---|---|---|---|
| Threshold (mV) | Delay(s) | Hyst (mV) | Thresh (mV) | Delay(s) | Hyst (mV) | Load Removal Recovery (Y/N) | Current (nA) | Threshold (mV) | Delay (ms) | |
| BQ7790500 | 4200 | 0.5 | 100 | 2600 | 1 | 400 | Y | 100 | 30 | 1420 |
| BQ7790502 | 4250 | 1 | 200 | 2700 | 1 | 200 | Y | 100 | 85 | 700 |
| BQ7790503 | 4200 | 1 | 100 | 2700 | 2 | 400 | Y | 100 | 80 | 1420 |
| BQ7790505 | 4250 | 1 | 200 | 2700 | 1 | 200 | N | 0 | 60 | 10 |
| BQ7790508 | 3900 | 1 | 200 | 2000 | 1 | 400 | Y | 100 | 50 | 700 |
| BQ7790509 | 4250 | 1 | 100 | 2500 | 1 | 400 | Y | 100 | 50 | 700 |
| BQ7790511 | 4250 | 1 | 200 | 2700 | 1 | 200 | Y | 100 | 50 | 350 |
| BQ7790512 | 4175 | 1 | 100 | 2800 | 1 | 400 | Y | 100 | 75 | 1420 |
| BQ7790518 | 4250 | 1 | 100 | 2750 | 1 | 200 | Y | 100 | 70 | 180 |
| BQ7790521 | 3700 | 1 | 200 | 2500 | 1 | 200 | Y | 100 | 70 | 180 |
| BQ7790522 | 4250 | 1 | 100 | 2800 | 1 | 200 | Y | 100 | 80 | 700 |
| Part Number | OCD2 | SCD | Current Fault Recovery | Temperature (°C)(1) | |||||
|---|---|---|---|---|---|---|---|---|---|
| Threshold (mV) | Delay (ms) | Threshold (mV) | Delay (s) | Method | OTD | OTC | UTD | UTC | |
| BQ7790500 | 50 | 700 | 120 | 1 | Load Removal + Delay | 70 | 50 | –20 | 0 |
| BQ7790502 | 120 | 350 | 240 | — | Load Removal | 70 | 50 | –20 | –5 |
| BQ7790503 | 160 | 350 | 320 | — | Load Removal | 70 | 50 | –20 | –5 |
| BQ7790505 | 80 | 5 | 100 | 9 | Load Removal + Delay | 65 | 45 | –20 | 0 |
| BQ7790508 | 100 | 90 | 200 | 1 | Load Removal + Delay | 70 | 50 | –20 | –5 |
| BQ7790509 | 100 | 90 | 200 | 1 | Load Removal + Delay | 70 | 50 | –20 | –5 |
| BQ7790511 | 120 | 90 | 280 | — | Load Removal | 65 | 45 | –20 | 0 |
| BQ7790512 | 150 | 350 | 300 | 1 | Load Removal + Delay | 65 | 45 | –20 | 0 |
| BQ7790518 | 140 | 20 | 300 | 1 | Load Removal | 70 | 50 | –20 | 0 |
| BQ7790521 | 140 | 20 | 320 | 1 | Load Removal | 70 | 50 | –20 | 0 |
| BQ7790522 | 100 | 350 | 300 | 1 | Load Removal | 70 | 50 | –20 | –5 |