ZHCSAN2E december 2012 – april 2021 BQ7716
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
VOLTAGE PROTECTION THRESHOLD VCx | ||||||
VOV | V(PROTECT) Overvoltage Detection | BQ771600 | 4.300 | V | ||
BQ771601 | 4.225 | V | ||||
BQ771602 | 4.225 | V | ||||
BQ771604 | 4.200 | V | ||||
BQ771605 | 3.850 | V | ||||
BQ771611 | 4.350 | V | ||||
BQ771612 | 3.900 | V | ||||
VHYS | OV Detection Hysteresis | BQ771600 | 250 | 300 | 400 | mV |
BQ771601 | 25 | 50 | 75 | mV | ||
BQ771602 | 25 | 50 | 75 | mV | ||
BQ771604 | 25 | 50 | 75 | mV | ||
BQ771605 | 200 | 250 | 300 | mV | ||
BQ771611 | 250 | 300 | 400 | mV | ||
BQ771612 | 250 | 300 | 400 | mV | ||
VOA | OV Detection Accuracy | TA = 25°C | –10 | 10 | mV | |
VOADRIFT | OV Detection Accuracy Across Temperature | TA = –40°C | –40 | 44 | mV | |
TA = 0°C | –20 | 20 | mV | |||
TA = 60°C | –24 | 24 | mV | |||
TA = 110°C | –54 | 54 | mV | |||
SUPPLY AND LEAKAGE CURRENT | ||||||
ICC | Supply Current | (V4–V3) = (V3–V2) = (V2–V1) = (V1–VSS) = 4.0 V (See Figure 8-3.) | 1 | 2 | µA | |
IIN | Input Current at Vx Pins | (V4–V3) = (V3–V2) = (V2–V1) = (V1–VSS) = 4.0 V (See Figure 8-3.) | –0.1 | 0.1 | µA | |
OUTPUT DRIVE OUT, CMOS ACTIVE HIGH VERSIONS ONLY | ||||||
VOUT1 | Output Drive Voltage, Active High | (V4–V3), (V3–V2), (V2–V1), or (V1–VSS) > VOV, VDD = 14.4 V, IOH = 100 µA | 6 | V | ||
If three of four cells are short circuited, only one cell remains powered and > VOV, VDD = Vx (cell voltage), IOH = 100 µA | VDD – 0.3 | V | ||||
(V4–V3), (V3–V2), (V2–V1), and (V1–VSS) < VOV, VDD = 14.4 V, IOL = 100 µA measured into OUT pin | 250 | 400 | mV | |||
IOUTH1 | OUT Source Current (During OV) | (V4–V3), (V3–V2), (V2–V1), or (V1–VSS) > VOV, VDD = 14.4 V, OUT = 0 V. Measured out of OUT pin | 4.5 | mA | ||
IOUTL1 | OUT Sink Current (No OV) | (V4–V3), (V3–V2), (V2–V1), and (V1–VSS) < VOV, VDD = 14.4 V, OUT = VDD. Measured into OUT pin | 0.5 | 14 | mA | |
OUTPUT DRIVE OUT, NCH OPEN DRAIN ACTIVE LOW VERSIONS ONLY | ||||||
VOUT2 | Output Drive Voltage, Active Low | (V4–V3), (V3–V2), (V2–V1), or (V1–VSS) > VOV, VDD = 14.4 V, IOL = 100 µA measured into OUT pin | 250 | 400 | mV | |
IOUTH2 | OUT Sink Current (During OV) | (V4–V3), (V3–V2), (V2–V1), or (V1–VSS) > VOV, VDD = 14.4 V. OUT = VDD. Measured into OUT pin | 0.5 | 14 | mA | |
IOUTLK | OUT Pin Leakage | (V4–V3), (V3–V2), (V2–V1), and (V1–VSS) < VOV, VDD = 14.4 V, OUT = VDD. Measured out of OUT pin | 100 | nA | ||
DELAY TIMER | ||||||
tCD | OV Delay Time | CCD = 0.1 µF | 1 | 1.5 | 2 | s |
VCD | CD Fault Detection External Comparator Threshold, Initial Charge Value | The CD pin will first be quickly charged to this value before being discharged back to VSS. | 1.5 | V | ||
tCHGDELAY | CD Charging Delay | OVP to OUT delay with CD shorted to ground | 20 | 170 | ms | |
ICHG | OV Detection Charging Current | CD pin fast charging current from VSS to VCD to begin delay countdown | 300 | µA | ||
IDSG | OV Detection Discharging Current | CD pin discharging current from VDELAY to VSS | 100 | nA |