ZHCSAN2E december 2012 – april 2021 BQ7716
PRODUCTION DATA
In the BQ7716xy family of devices for overvoltage protection, each cell is monitored independently and an external delay timer is initiated if an overvoltage condition is detected when any cell voltage is higher than the protection voltage threshold, VOV. After the delay time expires, the OUT pin is inserted.
For quicker production-line testing, the device provides a Customer Test Mode with greatly reduced delay time.