ZHCSAN2E december 2012 – april 2021 BQ7716
PRODUCTION DATA
Figure 9-1 shows each external component.
In the case of an Open Drain Active Low configuration, an external pull-up resistor is required on the OUT terminal.
Changes to the ranges stated in Table 9-1 will impact the accuracy of the cell measurements.
The device is calibrated using an RIN value = 1 kΩ. Using a value other than this recommended value changes the accuracy of the cell voltage measurements and VOV trigger level.