ZHCSPQ2 December 2022 BQ28Z620
PRODUCTION DATA
| PARAMETER | TEST CONDITION | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| VSWITCHOVER– | VC2 to PACK switchover voltage | VVC2 < VSWITCHOVER– | 2.0 | 2.1 | 2.2 | V |
| VSWITCHOVER+ | PACK to VC2 switchover voltage | VVC2 > VSWITCHOVER– + VHYS | 3.0 | 3.1 | 3.2 | V |
| VHYS | Switchover voltage hysteresis | VSWITCHOVER+ – VSWITCHOVER– | 1000 | mV | ||
| ILKG | Input Leakage current | VC2 pin, VC2 = 0 V, PACK = 25 V | 1 | µA | ||
| PACK pin, VC2 = 25 V, PACK = 0 V | 1 | |||||
| VC2 and PACK pins, VC2 = 0 V, PACK = 0 V, PBI = 25 V | 1 | |||||
| RPACK(PD) | Internal pulldown resistance | PACK | 30 | 40 | 50 | kΩ |