ZHCSPQ2 December 2022 BQ28Z620
PRODUCTION DATA
| PARAMETER | TEST CONDITION | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| Data retention | 10 | Years | ||||
| Flash programming write cycles | 1000 | Cycles | ||||
| tPROGWORD | Word programming time | TA = –40°C to 85°C | 40 | µs | ||
| tMASSERASE | Mass-erase time | TA = –40°C to 85°C | 40 | ms | ||
| tPAGEERASE | Page-erase time | TA = –40°C to 85°C | 40 | ms | ||
| IFLASHREAD | Flash-read current | TA = –40°C to 85°C | 2 | mA | ||
| IFLASHWRITE | Flash-write current | TA = –40°C to 85°C | 5 | mA | ||
| IFLASHERASE | Flash-erase current | TA = –40°C to 85°C | 15 | mA | ||