SLUSFF9 November 2023 BQ27Z558
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| Data retention | 10 | 100 | Years | |||
| Flash programming write cycles | Data Flash | 20000 | Cycles | |||
| Instruction Flash | 1000 | Cycles | ||||
| t(ROWPROG) | Row programming time | 40 | µs | |||
| t(MASSERASE) | Mass-erase time | TA = –40°C to 85°C | 40 | ms | ||
| t(PAGEERASE) | Page-erase time | TA = –40°C to 85°C | 40 | ms | ||
| IFLASHREAD | Flash read current | TA = –40°C to 85°C | 1 | mA | ||
| IFLASHWRTIE | Flash write current | TA = –40°C to 85°C | 5 | mA | ||
| IFLASHERASE | Flash erase current | TA = –40°C to 85°C | 15 | mA | ||