SLUSFF9 November 2023 BQ27Z558
PRODUCTION DATA
| PIN | TYPE(1) | DESCRIPTION | |
|---|---|---|---|
| NAME | NO. | ||
| BAT | D2 | P | Battery voltage measurement input. Kelvin battery sense connection to BAT_SNS. Connect a capacitor (1 µF) between BAT and VSS. Place the capacitor close to the gauge. |
| CE | D3 | I | Active-high chip enable |
| BAT_SNS | C2 | AI | Battery sense |
| INT | A1 | O | Interrupt for voltage, temperature, and state of charge (programmable active high or low) |
| PULS | A2 | O | Programmable pulse width with active-high or -low option |
| TS | B1 | AI | Temperature input for ADC |
| NU | C3 | NC | Makes no external connection |
| SCL | B3 | I/O | Serial clock for I2C interface that requires an external pullup when used. It can be left floating if unused. |
| SDA/HDQ | A3 | I/O | Serial data for I2C interface and one-wire interface for HDQ (selectable) that requires an external pullup when used. It can be left floating if unused. |
| SRP | D1 | I | Analog input pin connected to the internal coulomb counter peripheral for integrating a small voltage between SRP (positive side) and SRN |
| SRN | C1 | I | Analog input pin connected to the internal coulomb counter peripheral for integrating a small voltage between SRP (positive side) and SRN |
| VSS | B2 | P | Device ground |