ZHCSDI5C March 2015 – October 2022 BQ25895
PRODUCTION DATA
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| 0 | 0 | 0 | 0 | 0 | 0 | 1 | 1 |
| R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W |
| LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
| Bit | Field | Type | Reset | Description | |
|---|---|---|---|---|---|
| 7 | BAT_COMP[2] | R/W | by Software by Watchdog | 80mΩ | IR Compensation Resistor Setting Range: 0 – 140mΩ Default: 0Ω (000) (i.e. Disable IRComp) |
| 6 | BAT_COMP[1] | R/W | by Software by Watchdog | 40mΩ | |
| 5 | BAT_COMP[0] | R/W | by Software by Watchdog | 20mΩ | |
| 4 | VCLAMP[2] | R/W | by Software by Watchdog | 128mV | IR Compensation Voltage Clamp above VREG (REG06[7:2]) Offset: 0mV Range: 0-224mV Default: 0mV (000) |
| 3 | VCLAMP[1] | R/W | by Software by Watchdog | 64mV | |
| 2 | VCLAMP[0] | R/W | by Software by Watchdog | 32mV | |
| 1 | TREG[1] | R/W | by Software by Watchdog | Thermal Regulation Threshold 00 – 60°C 01 – 80°C 10 – 100°C 11 – 120°C (default) | |
| 0 | TREG[0] | R/W | by Software by Watchdog | ||