ZHCSDI5C March 2015 – October 2022 BQ25895
PRODUCTION DATA
| MIN | NOM | MAX | UNIT | ||||
|---|---|---|---|---|---|---|---|
| VBUS/BAT POWER UP | |||||||
| tBADSRC | Bad Adapter detection duration | 30 | msec | ||||
| D+/D- DETECTION | |||||||
| tSDP_DEFAULT | Charging timer with USB100 in default mode | 2 | mins | ||||
| BAT OVER-VOLTAGE PROTECTION | |||||||
| tBATOVP | Battery over-voltage deglitch time to disable charge | 1 | µs | ||||
| BATTERY CHARGER | |||||||
| tRECHG | Recharge deglitch time | 20 | ms | ||||
| CURRENT PULSE CONTROL | |||||||
| tPUMPX_STOP | Current pulse control stop pulse | 430 | 570 | ms | |||
| tPUMPX_ON1 | Current pulse control long on pulse | 240 | 360 | ms | |||
| tPUMPX_ON2 | Current pulse control short on pulse | 70 | 130 | ms | |||
| tPUMPX_OFF | Current pulse control off pulse | 70 | 130 | ms | |||
| tPUMPX_DLY | Current pulse control stop start delay | 80 | 225 | ms | |||
| BATTERY MONITOR | |||||||
| tCONV | Conversion time | CONV_RATE(REG02[6]) = 0 | 8 | 1000 | ms | ||
| QON AND SHIPMODE TIMING | |||||||
| tSHIPMODE | QON low time to turn on BATFET and exit ship mode | TJ = –10°C to +60°C | 1.25 | 2.25 | s | ||
| tQON_RST | QON low time to enable full system reset | TJ = –10°C to +60°C | 12 | 18 | s | ||
| tBATFET_RST | BATFET off time during full system reset | TJ = –10°C to +60°C | 350 | 550 | ms | ||
| tSM_DLY | Enter ship mode delay | TJ = –10°C to +60°C | 10 | 15 | s | ||
| I2C INTERFACE | |||||||
| fSCL | SCL clock frequency | 400 | kHz | ||||
| DIGITAL CLOCK and WATCHDOG TIMER | |||||||
| fLPDIG | Digital low power clock | REGN LDO disabled | 18 | 30 | 45 | kHz | |
| fDIG | Digital clock | REGN LDO enabled | 1320 | 1500 | 1680 | kHz | |
| tWDT | Watchdog reset time | WATCHDOG (REG07[5:4])=11, REGN LDO disabled | 100 | 160 | s | ||
| WATCHDOG (REG07[5:4])=11, REGN LDO enabled | 136 | 160 | s | ||||