ZHCSDI5C March 2015 – October 2022 BQ25895
PRODUCTION DATA
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| 1 | 0 | 0 | 1 | 0 | 0 | 1 | 1 |
| R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W |
| LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
| Bit | Field | Type | Reset | Description | |
|---|---|---|---|---|---|
| 7 | BOOSTV[3] | R/W | by Software by Watchdog | 512mV | Boost Mode Voltage Regulation Offset: 4.55V Range: 4.55V – 5.51V Default: 5.126V (1001) |
| 6 | BOOSTV[2] | R/W | by Software by Watchdog | 256mV | |
| 5 | BOOSTV[1] | R/W | by Software | 128mV | |
| 4 | BOOSTV[0] | R/W | by Software by Watchdog | 64mV | |
| 3 | Reserved | R/W | by Software by Watchdog | Reserved (default = 0) | |
| 2 | Reserved | R/W | by Software by Watchdog | Reserved (default = 0) | |
| 1 | Reserved | R/W | by Software by Watchdog | Reserved (default = 1) | |
| 0 | Reserved | R/W | by Software by Watchdog | Reserved (default = 1) | |