ZHCSMW0 October 2021 BQ25170J
PRODUCTION DATA
During normal operation, the OUT current should be regulated to ISET programmed value. However, if a short circuit occurs on ISET pin, the OUT current may rise to unintended level. If the current at OUT pin exceeds IOUT_OCP, the device turns off after a deglitch, tOUT_OCP_DGL. The safety timer resets the count, and device remains latched off. An input supply or TS pin toggle is required to restart operation.