ZHCSMW0 October 2021 BQ25170J
PRODUCTION DATA
CIN = 1 µF, COUT = 1 µF, VIN = 5 V, VOUT = 3.8 V, ICHG = 250 mA (unless otherwise specified)
RISET = 1.2 kΩ |
VIN = 5 V → 0 V |
TS pin released |
VIN = 4 V → 6 V | VOUT = 3.5 V |
VOUT = 4.0 V → 0 V |
ISET = 50 mA → 500 mA |
RISET = 1.2 kΩ | OUT = open-circuit |
TS pulled LOW |
VIN = 5 V → 10 V → 5 V |
VOUT = VSET = 4.2 V | ISYS = 0 mA → 500 mA |
ISET = 1.2 kΩ → 0 Ω |
VTS Sweep from Cold Shutdown, Cool, Normal, Warm, Hot Shutdown |