ZHCSNU8A january 2018 – may 2021 BQ25123
PRODUCTION DATA
The voltage at TS is monitored to determine that the battery is at a safe temperature during charging. This device uses JEITA temperature profile which has four temperature thresholds. Refer to Section 8 for the detailed thresholds number.
The TS circuit is shown in Figure 9-4. The resistor values can be calculated using Equation 1 and Equation 2.