ZHCSNU8A january 2018 – may 2021 BQ25123
PRODUCTION DATA
Memory location 0x02h, Reset State: 1xxx 1000
7 (MSB) | 6 | 5 | 4 | 3 | 2 | 1 | 0 (LSB) |
1 | x | x | x | 1 | 0 | 0 | 0 |
R/W | R | R | R | R/W | R/W | R/W | R/W |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
B7 (MSB) | TS_EN | R/W | 1 | 0 – TS function disabled 1 – TS function enabled |
B6 | TS_FAULT1 | R | x | TS Fault mode: 00 – Normal, No TS fault 01 – TS temp < TCOLD or TS temp > THOT (Charging suspended) 10 – TCOOL > TS temp > TCOLD (Charging current reduced by half) 11 – TWARM < TS temp < THOT (Charging voltage reduced by 140 mV) |
B5 | TS_FAULT0 | R | x | |
B4 | TS_FAULT_OPEN | R | x | 0 – No TS OFF fault 1 – TS OFF fault indicated, and charge has stopped |
B3 | EN_INT | R/W | 1 | 0 – Disable INT function (INT only shows faults and does not show charge status) 1 – Enable INT function (INT shows faults and charge status) |
B2 | WAKE_M | R/W | 0 | 1 – Mask interrupt from Wake Condition from MR |
B1 | RESET_M | R/W | 0 | 1 – Mask RESET interrupt from MR. The RESET output is not masked by this bit. |
B0 (LSB) | TIMER_M | R/W | 0 | 1 – Mask Timer fault interrupt (safety) |
To save power, the device will shut off the clock that counts the deglitch time for the faults in the Hi-Z mode. For any of the fault conditions that contain a deglitch time as specified in the Section 8.5, the device will have to be in Active BAT with an I2C transaction or VIN present to count against the deglitch to clear the fault on the register. |