ZHCSNU8A january 2018 – may 2021 BQ25123
PRODUCTION DATA
KILIM = 200 AΩ from the Section 8 table
Select the closest standard value, which in this case is 499 Ω. Connect this resistor between ILIM pin and GND.