SLUSA76B December 2010 – January 2015
PRODUCTION DATA.
| MIN | MAX | UNIT | ||
|---|---|---|---|---|
| Input Voltage | VBUS (with respect to VSS) | –0.3 | 20 | V |
| BAT (with respect to VSS) | –0.3 | 7 | ||
| VDPM, VTSB, ISET, TS, EN, CHG, PG (with respect to VSS) | –0.3 | 7 | ||
| Input Current | VBUS | 1.25 | A | |
| Output Current (Continuous) | BAT | 1.25 | A | |
| Output Sink Current | CHG, PG | 15 | mA | |
| Junction temperature, TJ | –40 | 150 | °C | |
| Storage Temperature, Tstg | –65 | 150 | °C | |
| VALUE | UNIT | |||
|---|---|---|---|---|
| V(ESD) | Electrostatic discharge | Human body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) | ±3000 | V |
| Charged-device model (CDM), per JEDEC specification JESD22-C101(2) | ±1000 | |||
| MIN | MAX | UNIT | ||
|---|---|---|---|---|
| VBUS | Voltage range | 3.5 | 18 | V |
| Operating voltage range, Restricted by UVLO and OVP | 3.5 | 7.0 | ||
| IBUS | Input current, VBUS pin | 0.8 | A | |
| IBAT | Current, BAT pin | 0.8 | A | |
| TJ | Junction Temperature | 0 | 125 | °C |
| RVDPM | Programs input voltage regulation Thresholds | 1k | 10k | Ω |
| RISET | Fast-charge current programming resistor | 675 | 10.8K | Ω |
| VTS | Voltage across NTC Thermistor for charging | 12 | 57 | %VTSB |
| CBAT | By-pass capacitor on BAT pin | 1 | 10 | µF |
| CVBUS | By-pass capacitor on VBUS pin | 1 | 10 | µF |
| CVTSB | By-pass capacitor on VTSB pin | 0.1 | µF | |
| THERMAL METRIC(1) | bq24210 | UNIT | |
|---|---|---|---|
| DQC | |||
| 10 PINS | |||
| RθJA | Junction-to-ambient thermal resistance | 60.7 | °C/W |
| RθJC(top) | Junction-to-case (top) thermal resistance | 53.1 | |
| RθJB | Junction-to-board thermal resistance | 22.2 | |
| ψJT | Junction-to-top characterization parameter | 0.8 | |
| ψJB | Junction-to-board characterization parameter | 22.1 | |
| RθJC(bot) | Junction-to-case (bottom) thermal resistance | 4.7 | |
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|
| INPUT | |||||||
| VUVLO | Undervoltage lock-out Exit | VBUS: 0 V → 4 V | 3.15 | 3.3 | 3.45 | V | |
| VHYS_UVLO | Hysteresis on VUVLO Falling | VBUS: 4 V→0 V,VUVLO_FALL = VUVLO–VHYS-UVLO | 175 | 227 | 280 | mV | |
| VBUS-DT | Input Power Good detection threshold VBUS above BAT | (Input power good if VBUS > BAT + VBUS-DT); BAT = 3.6 V, VBUS: 3.5 V → 4 V |
150 | 200 | 250 | mV | |
| VHYS-VBUSDT | Hysteresis on VBUS-DT Falling | BAT = 3.6 V, VBUS: 4 V → 3.5 V | 250 | mV | |||
| tDGL(PG_PWR) | Deglitch time on exiting sleep | Time measured from VBUS: 0 V → 5 V 1-μs rise-time to PG = Low, BAT=3.6 V |
90 | µs | |||
| tDGL(PG_NO-PWR) | Deglitch time on VHYS-VBUSDT power down. Same as entering sleep. | Time measured from VBUS: 5 V → 3.2 V 1-μs fall-time to PG = Open Circuit |
29 | ms | |||
| VOVP | Input overvoltage protection threshold | VBUS: 5 V → 8 V | 7.3 | 7.5 | 7.7 | V | |
| VHYS-OVP | Hysteresis on OVP | VBUS: 11 V → 5 V | 200 | mV | |||
| tBLK(OVP) | Input overvoltage blanking time | VBUS: 5 V → 12 V | 113 | μs | |||
| tDGL(PG_OVP) | Deglitch time exiting OVP | Time measured from VBUS: 12 V → 5 V 1-μs fall-time to PG = Low |
5 | ms | |||
| VBUS-DPM | Input voltage regulation threshold. Restricts lout at VBUS-DPM | Programmable, the programming resistor at VDPM pin RVDPM = 1kΩ | 3.55 | 3.65 | 3.75 | V | |
| Programmable, the programming resistor at VDPM pin RVDPM = 10kΩ | 4.8 | 5 | 5.1 | ||||
| KVBUS_DPM | Term Factor | BAT > VLOWV, VBUS = 5 V, RVDPM = 1 kΩ to 10 kΩ; RVDPM = KVBUS_DPM × (VBUS_DPM–VBUS_DPM_1) |
0.135 | 0.15 | 0.165 | V/KΩ | |
| VBUS_DPM_1 | Initial voltage for VBUS_DPM threshold setting | BAT > VLOWV, VBUS = 5 V, RVDPM = 1 kΩ to 10 kΩ | 3.41 | 3.5 | 3.59 | V | |
| VBUS_DPM_0 | VBUS_DPM threshold when VDPM is shorted to VSS | BAT > VLOWV, VBUS = 5 V, RVDPM < 500 Ω | 3.65 | V | |||
| IVBUS_DPM | Current for programming VBUS_DPM | 75 | μA | ||||
| VTRK | Battery voltage tracking threshold for VBUS DPM loop | VDPM pin Float (open circuit, RTS > 500 kΩ), BAT rising |
BAT ≤ 3.6 V | 3.65 | 3.7 | 3.75 | V |
| BAT > 3.6 V | BAT +0.07 |
BAT +0.10 |
BAT +0.145 |
||||
| VTRK_HYS | Hysteresis for VTRK | BAT falling | 60 | mV | |||
| VBUS_CHG | Input voltage to enable CHG pin, VBUS-VBUS_DPM or VBUS-VTRK | EN=LOW, VBUS rising above VIN DPM threshold | 80 | mV | |||
| VBUS_CHG_HYS | Hysteresis for VBUS_CHG | EN=LOW, VBUS falling | 160 | mV | |||
| tDGL_CHG | Deglitch time for CHG pin status change | 5 | mS | ||||
| ISET SHORT CIRCUIT TEST | |||||||
| RISET_MAX | Highest Resistor value considered a fault (short). Monitored for Iout>90mA | Riset: 600 Ω → 250 Ω, Iout latches off. Cycle power to Reset. Fault range >1.10 A | 200 | 250 | 300 | Ω | |
| tDGL-SHORT | Deglitch time transition from ISET Short to Iout Disable | Clear fault by cycling IN or CHGEN | 1 | ms | |||
| IOUT_CL | Maximum OUT current limit regulation (Clamp) | 0.95 | 1.4 | A | |||
| BATTERY SHORT PROTECTION | |||||||
| IBAT(SC) | Source current out BAT pin during short-circuit detection | 13 | 17 | 21 | mA | ||
| BAT(SC) | BAT pin short-circuit detection threshold/ Pre-Charge Threshold | BAT:3 V → 0.5 V, no deglitch | 0.75 | 0.8 | 0.85 | V | |
| BAT(SC-HYS) | BAT pin Short Hysteresis | Recovery → BAT(SC) + BAT(SC-HYS); Rising, no Deglitch | 77 | mV | |||
| QUIESCENT CURRENT | |||||||
| IOUT(DONE) | BAT pin current, charging terminated | EN=Low, VBUS = 6 V, Terminated | 9 | μA | |||
| IOUT(STDBY) | Suspend current into BAT pin | EN=High, VBUS =0 V, BAT = 4.2 V | 5 | μA | |||
| IBUS(STDBY) | Suspend current into VBUS pin | EN=High, VBUS ≤ 6 V | 100 | 175 | μA | ||
| ICC | Active supply current, VBUS pin | No load on VTSB pin, EN=Low, VBUS = 6 V, no load on BAT pin, BAT > VO(REG), IC enabled |
0.8 | 1.2 | mA | ||
| ICC_REV | Active supply current, BAT pin in load mode | EN = Low, BAT = 4 V, no load on VBUS pin | 50 | 80 | µA | ||
| BATTERY CHARGER FAST-CHARGE | |||||||
| VO(REG) | Battery regulation voltage | VBUS = 5.5 V, IOUT = 25 mA, (VTS_0C<VTS<VTS_45C) | 4.16 | 4.20 | 4.23 | V | |
| VO_HT(REG) | Battery hot regulation Voltage | VBUS = 5.5 V, IOUT = 25 mA, (VTS_45C<VTS<VTS_60C) | 4.02 | 4.06 | 4.1 | ||
| IOUT | Programmed output "fast charge" current range | VO(REG) > BAT > VLOWV, VBUS = 5 V, RISET = 469 to 7.5 kΩ |
50 | 800 | mA | ||
| VDO(IN-OUT) | Drop-Out, VBUS – BAT | Adjust VBUS down until IOUT = 0.5 A, BAT = 4.15 V, RISET = 675, TJ <100°C. |
250 | 400 | mV | ||
| IOUT | Output "fast charge" formula | VO(REG) > BAT > VLOWV, VBUS = 5 V | KISET/RISET | A | |||
| KISET | Fast charge current factor | RISET = KISET /IOUT; 250 mA ≤ IOUT < 800 mA | 373 | 390 | 407 | AΩ | |
| RISET = KISET /IOUT; 50mA ≤ ICHG < 250 mA | 375 | 395 | 416 | ||||
| RISET = KISET /IOUT; 10 < ICHG < 50 mA | 320 | 400 | 490 | ||||
| PRECHARGE – INTERNALLY SET | |||||||
| VLOWV | Pre-charge to fast-charge transition threshold | 2.4 | 2.5 | 2.6 | V | ||
| tDGL1(LOWV) | Deglitch time on pre-charge to fast-charge transition | 100 | μs | ||||
| tDGL2(LOWV) | Deglitch time on fast-charge to pre-charge transition | 32 | ms | ||||
| IPRE-CHG | Pre-charge current, Internally set | BAT < VLOWV, ICHG ≥ 250 mA | 18 | 20 | 22 | % IOUT | |
| TERMINATION – INTERNALLY SET | |||||||
| ITERM | Termination current, Internally set | ICHG ≥ 250 mA | 8 | 10 | 12 | % ICHG | |
| tDGL(TERM) | Deglitch time, termination detected | 29 | ms | ||||
| RECHARGE OR REFRESH | |||||||
| VRCH | Recharge detection threshold- normal temp | VTS_0C<VTS<VTS_45C, BAT: 4.2 V → VRCH | VO(REG)
–0.120 |
VO(REG)
–0.095 |
VO(REG)
–0.070 |
V | |
| Recharge detection threshold-hot temp | VTS_45C<VTS<VTS_60C, BAT: 4.15 V → VRCH | VO(REG)
–0.130 |
VO(REG)
–0.105 |
VO(REG)
–0.80 |
V | ||
| tDGL1(RCH) | Deglitch time, recharge threshold detected | VTS_0C<VTS<VTS_45C, BAT: 4.25 V → 3.5 V in 1 µS ; tDGL(RCH) is time to ISET ramp | 29 | ms | |||
| tDGL2(RCH) | Deglitch time, recharge threshold in BAT_Detect mode | VTS_0C<VTS<VTS_45C, BAT: 3.5 V inserted; tDGL(RCH) is time to ISET ramp |
3.6 | ms | |||
| BATTERY DETECTION ROUTINE | |||||||
| VREG_BD | BAT Reduced regulation during battery detect | VTS_0C<VTS<VTS_45C, Battery present | VO(REG)
–0.45 |
VO(REG)
–0.4 |
VO(REG)
–0.35 |
V | |
| VBD_SINK | Sink current during VREG_BD | VTS_0C<VTS<VTS_45C, Battery present | 5 | 7 | 9 | mA | |
| tDGL1(HI/LOW_REG) | Regulation time at VREG or VREG_BD | VTS_0C<VTS<VTS_45C, Battery present | 25 | ms | |||
| VBD_HI | High battery detection threshold | VTS_0C<VTS<VTS_45C, Battery present | VO(REG)
–0.158 |
VO(REG)
–0.108 |
VO(REG)
–0.058 |
V | |
| VBD_LO | Low battery detection threshold | VTS_0C<VTS<VTS_45C, Battery present | VREG_BD
+0.05 |
VREG_BD
+0.1 |
VREG_BD
+0.15 |
V | |
| BATTERY CHARGING TIMERS AND FAULT TIMERS | |||||||
| tPRECHG | Pre-charge safety timer value | Restarts when entering Pre-charge; Always enabled when in pre-charge. VTS<VSM(TS) | 1700 | 1940 | 2250 | s | |
| tMAXCH | Charge safety timer value | Clears fault or resets at UVLO, EN disable, BAT Short, exiting LOWV and Refresh | 34000 | 38800 | 45000 | s | |
| tMAXTERM | Termination timer in limited power charge mode | Limited power charge mode, terminate charge when VIN DPM active, normal termination conditions met and this termer expires | 6800 | 7760 | 9000 | s | |
| BATTERY-PACK NTC MONITOR | |||||||
| VTSB | TS Bias Voltage | IVTSB < 1 mA | 2 | 2.2 | 2.4 | V | |
| IVTSB (Min) | Maximum current from TS-bias pin (short circuit protection) | 1 | mA | ||||
| CVTSB | Optional capacitance for ESD | 0.1 | µF | ||||
| CTS | Optional capacitance for ESD | 0.22 | µF | ||||
| V0C | 57 | %VTSB | |||||
| V0C-Hyst | Hysteresis on 0C comparator | 1 | %VTSB | ||||
| V10C | 46 | %VTSB | |||||
| V10C-Hyst | Hysteresis on 10C comparator | 1 | %VTSB | ||||
| V45C | 18.6 | %VTSB | |||||
| V45C-Hyst | Hysteresis on 45C comparator | 1 | %VTSB | ||||
| V60C | 12 | %VTSB | |||||
| V60C-Hyst | Hysteresis on 60C comparator | 1 | %VTSB | ||||
| tDGL(TS_10C) | Deglitch for TS thresholds: 10C | Normal to cold operation: VTS: 30% → 50% VTSB | 50 | ms | |||
| Cold to Normal operation: VTS: 50% → 30% VTSB | 12 | ||||||
| tDGL(TS) | Deglitch for TS thresholds: 10/45/60C | Battery charging | 30 | ms | |||
| VLP(TS) | Limited power charge mode threshold - Enter | VTS: 0.4VTSB → 0.9VTSB; | 75 | 80 | 85 | %VTSB | |
| VHYS-LP(TS) | Hysteresis exiting limited power charge mode | VTS: 1.7 V → 0.5 V; | 5 | ||||
| tDGL(LDO) | Deglitch exit limited power charge mode between states | Battery charging | 57 | ms | |||
| Deglitch enter limited power charge mode between states | 8 | µs | |||||
| THERMAL REGULATION | |||||||
| TJ(REG) | Temperature regulation limit | 125 | °C | ||||
| TJ(OFF) | Thermal shutdown temperature | 155 | °C | ||||
| TJ(OFF-HYS) | Thermal shutdown hysteresis | 20 | °C | ||||
| LOGIC LEVELS ON EN | |||||||
| VIL | Logic LOW input voltage | Sink 8 µA | 0.4 | V | |||
| VIH | Logic HIGH input voltage | Source 8 µA | 1.4 | V | |||
| IIL | Sink current required for LO | 2 | 10.5 | µA | |||
| IIH | Source current required for HI | 0.8 | 2 | µA | |||
| LOGIC LEVELS ON CHG AND PG | |||||||
| VOL | Output LOW voltage | ISINK = 5 mA | 0.4 | V | |||
| ILEAK | Leakage current into IC | Vchg = 5 V, VPG = 5 V | 1 | µA | |||
| LOAD MODE (EN=LOW) | |||||||
| BAT_REV_ST | Minimum voltage for load mode | 2.8 | 3.0 | 3.2 | V | ||
| VDO(BAT-VBUS) | Drop-Out, V(BAT) – V(VBUS) | Adjust VBUS down until I(VBUS) = 0.1 A, BAT = 4.15 V, TJ <100°C. |
200 | 320 | mV | ||
| VBUS-LM | Load mode exiting threshold (VBUS above BAT) | BAT = 3.6 V, VBUS: rising 3 V → 4 V | –100 | –50 | 0 | mV | |
| VHYS-VBUSLM | Hysteresis on VBUS-LM falling | BAT = 3.6 V, VBUS: 4 V → 3 V | 150 | mV | |||
| tDGL(LM_Exit) | Deglitch time on exiting load mode | 100 | mS | ||||
| tDGL(LM-Enter) | Deglitch time on VHYS-VBUSLM same as entering load mode | 5 | µs | ||||
| ILM_MIN | The minimum load current to keep IC in load mode | During load mode | 0.3 | 1.8 | 3.1 | mA | |
| IREV_LIMIT | Initial current limit in load mode for blanking time tREV_LIMIT_BLK | BAT = 3.6 V | 130 | 170 | 215 | mA | |
| tREV_LIMIT_BLK | Blanking time for initial current limit | 200 | ms | ||||
| IREV_LIMIT_BK | Reverse load mode current limit after the initial blanking time | 40 | 55 | 70 | mA | ||
| tREV_LIMIT_REC | Delay time to set load current limit back to IREV_LIMIT | Reverse current drops from 100% to 30% of IREV_LIMIT_BK | 200 | ms | |||