4 Revision History
Changes from Revision * (September 2019) to Revision A (August 2023)
- 更新了整个文档中的表格、图和交叉参考的编号格式Go
- 向“特性”中添加了“安全相关认证”Go
- Added clarification to LP pin
description.Go
- Added clarification to LS/LDO pin description.Go
- Changed maximum IPMID in Recommended Operating ConditionsGo
- Changed tHW_RESET_WD
test conditions and MAX value from 15s to 14s in Timing RequirementsGo
- Changed tRESET_WARN and
tHW_RESET parametersGo
- Changed tHW_RESET_WARN to tRESET_WARN and VIN
presence to valid VIN presence in Section 7.3.7.2
Go
- Added clarification to TS biasing operationGo
- Changed from as well while the VIN input is valid to while the VIN input is
valid in Section 7.4.1
Go
- Changed description of IBAT_OCP_ILIM 2b10 setting to "Disable" to
describe correct behaviorGo
- Changed clarification to TS_EN bit functionalityGo
- Changed
Figure 8-3
Go