ZHCSF12G april 2016 – april 2023 AMC1301
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| tr | Output signal rise time | 2.0 | µs | |||
| tf | Output signal fall time | 2.0 | µs | |||
| VINx to VOUTx signal delay (50% - 10%) | Unfiltered output | 0.7 | 2.0 | µs | ||
| VINx to VOUTx signal delay (50% - 50%) | Unfiltered output | 1.6 | 2.6 | µs | ||
| VINx to VOUTx signal delay (50% - 90%) | Unfiltered output | 2.5 | 3 | µs | ||