ZHCSF12G april 2016 – april 2023 AMC1301
PRODUCTION DATA
Table 8-1 lists the parameters for this typical application.
| PARAMETER | VALUE | |
|---|---|---|
| High-side supply voltage | 3.3 V or 5 V | |
| Low-side supply voltage | 3.3 V or 5 V | |
| Voltage drop across RSHUNT for a linear response | ±250 mV (maximum) | |
| Signal delay (50% VIN to 90% OUTP, OUTN) | 3 µs (maximum) | |