ZHCSN84F January 2021 – October 2023 AM6411 , AM6412 , AM6421 , AM6422 , AM6441 , AM6442
PRODUCTION DATA
SIGNAL NAME [1] | PIN TYPE [2] | DESCRIPTION [3] | ALV PIN [4] |
---|---|---|---|
CPTS0_RFT_CLK | I | CPTS Reference Clock Input | D18 |
CPTS0_TS_COMP | O | CPTS Time Stamp Counter Compare Output | C13, W1, W7 |
CPTS0_TS_SYNC | O | CPTS Time Stamp Counter Bit Output | D14, U1, U7 |
CPTS0_HW1TSPUSH | I | CPTS Hardware Time Stamp Push Input to Time Sync Router | C18, V1, V7 |
CPTS0_HW2TSPUSH | I | CPTS Hardware Time Stamp Push Input to Time Sync Router | B19, T1, U13 |
SYNC0_OUT | O | CPTS Time Stamp Generator Bit 0 Output from Time Sync Router | D18 |
SYNC1_OUT | O | CPTS Time Stamp Generator Bit 1 Output from Time Sync Router | A19 |
SYNC2_OUT | O | CPTS Time Stamp Generator Bit 2 Output from Time Sync Router | A17 |
SYNC3_OUT | O | CPTS Time Stamp Generator Bit 3 Output from Time Sync Router | B17 |