ZHCSN84F January 2021 – October 2023 AM6411 , AM6412 , AM6421 , AM6422 , AM6441 , AM6442
PRODUCTION DATA
SIGNAL NAME [1] | PIN TYPE [2] | DESCRIPTION [3] | ALV PIN [4] |
---|---|---|---|
MCU_GPIO0_0 (1) | IO | General Purpose Input/Output | E8 |
MCU_GPIO0_1 (1) | IO | General Purpose Input/Output | D8 |
MCU_GPIO0_2 | IO | General Purpose Input/Output | A8 |
MCU_GPIO0_3 | IO | General Purpose Input/Output | A9 |
MCU_GPIO0_4 | IO | General Purpose Input/Output | B6 |
MCU_GPIO0_5 (1) | IO | General Purpose Input/Output | A7 |
MCU_GPIO0_6 (1) | IO | General Purpose Input/Output | B7 |
MCU_GPIO0_7 | IO | General Purpose Input/Output | D7 |
MCU_GPIO0_8 | IO | General Purpose Input/Output | C7 |
MCU_GPIO0_9 | IO | General Purpose Input/Output | C8 |
MCU_GPIO0_10 | IO | General Purpose Input/Output | E7 |
MCU_GPIO0_11 | IO | General Purpose Input/Output | E6 |
MCU_GPIO0_12 (1) | IO | General Purpose Input/Output | C6 |
MCU_GPIO0_13 (1) | IO | General Purpose Input/Output | D6 |
MCU_GPIO0_14 | IO | General Purpose Input/Output | C9 |
MCU_GPIO0_15 | IO | General Purpose Input/Output | D9 |
MCU_GPIO0_16 (1) | IO | General Purpose Input/Output | B8 |
MCU_GPIO0_17 (1) | IO | General Purpose Input/Output | B9 |
MCU_GPIO0_18 | IOD | General Purpose Input/Output | E9 |
MCU_GPIO0_19 | IOD | General Purpose Input/Output | A10 |
MCU_GPIO0_20 (1) | IO | General Purpose Input/Output | A11 |
MCU_GPIO0_21 (1) | IO | General Purpose Input/Output | B10 |
MCU_GPIO0_22 | IO | General Purpose Input/Output | B13 |