ZHCSN84F January 2021 – October 2023 AM6411 , AM6412 , AM6421 , AM6422 , AM6441 , AM6442
PRODUCTION DATA
SIGNAL NAME [1] ((2)) | PIN TYPE [2] | DESCRIPTION [3] | ALV PIN [4] |
---|---|---|---|
PCIE0_CLKREQn | IO | PCIE Clock Request Signal | D16 |
SERDES0_REXT (1) | A | External SerDes PHY Calibration Resistor | T13 |
SERDES0_REFCLK0N | IO | SerDes PHY Reference Clock Input/Output (negative) | W16 |
SERDES0_REFCLK0P | IO | SerDes PHY Reference Clock Input/Output (positive) | W17 |
SERDES0_RX0_N | I | SerDes PHY Differential Receive Data (negative) | Y15 |
SERDES0_RX0_P | I | SerDes PHY Differential Receive Data (positive) | Y16 |
SERDES0_TX0_N | O | SerDes PHY Differential Transmit Data (negative) | AA16 |
SERDES0_TX0_P | O | SerDes PHY Differential Transmit Data (positive) | AA17 |