ZHCSF38G March 2016 – May 2018 AM5716 , AM5718
PRODUCTION DATA.
Table 8-5 shows the parameters of the JEDEC DDR3 devices that are compatible with this interface. Generally, the DDR3 interface is compatible with DDR3-1333 devices in the x8 or x16 widths.
| NO. | PARAMETER | CONDITION | MIN | MAX | UNIT |
|---|---|---|---|---|---|
| 1 | JEDEC DDR3 device speed grade(1) | DDR clock rate = 400MHz | DDR3-800 | DDR3-1600 | |
| 400MHz< DDR clock rate ≤ 533MHz | DDR3-1066 | DDR3-1600 | |||
| 533MHz < DDR clock rate ≤ 667MHz | DDR3-1333 | DDR3-1600 | |||
| 2 | JEDEC DDR3 device bit width | x8 | x16 | Bits | |
| 3 | JEDEC DDR3 device count(2) | 2 | 4 | Devices |