ZHCSF38G March 2016 – May 2018 AM5716 , AM5718
PRODUCTION DATA.
The information in the section below is provided solely for your convenience and does not extend or modify the warranty provided under TI’s standard terms and conditions for TI semiconductor products.
NOTE
POH is a function of voltage, temperature and time. Usage at higher voltages and temperatures will result in a reduction in POH.
| OPERATING CONDITION | COMMERCIAL JUNCTION TEMP RANGE 0°C ~ 90°C | EXTENDED JUNCTION TEMP RANGE -40°C ~ 105°C | AUTOMOTIVE JUNCTION TEMP RANGE -40°C ~ 125°C | ||||||
|---|---|---|---|---|---|---|---|---|---|
| OPP | HDMI | JUNCTION TEMP (Tj) | LIFETIME (POH) | JUNCTION TEMP (Tj) | LIFETIME (POH) | JUNCTION TEMP (Tj) | LIFETIME (POH) | JUNCTION TEMP (Tj) | LIFETIME (POH) |
| OPP_NOM or OPP_OD | Not Used | 90°C | 100k | 100°C | 100k | 105°C | 100k (3) | Automotive profile(4) | 20k |
| Used(2) | 90°C | 100k | 100°C | 63k | 105°C | 45k | Automotive profile(4) | 20k | |
| OPP_HIGH | Not Used | 90°C | 65k | 100°C | 55k | 105°C | 50k | Automotive profile(4) | 20k |
| Used(2) | 90°C | 65k | 100°C | 55k | 105°C | 45k | Automotive profile(4) | 20k | |