ZHCSF38G March 2016 – May 2018 AM5716 , AM5718
PRODUCTION DATA.
| FIELD PARAMETER | FIELD DESCRIPTION | VALUE | DESCRIPTION |
|---|---|---|---|
| a | Device evolution stage | X | Prototype |
| P | Preproduction (production test flow, no reliability data) | ||
| BLANK | Production | ||
| BBBBBB | Base production part number | AM5718 | High Tier (See Table 3-1, Device Comparison) |
| AM5716 | Low Tier (See Table 3-1, Device Comparison) | ||
| r | Device revision | BLANK | SR 1.0 |
| A | SR 2.0 | ||
| PPP | Package designator | ABC | ABC S-PBGA-N760 (23 mm × 23 mm) Package |
| z | Device Speed | X | Indicates the speed grade for each of the cores in the device. For more information see Table 5-6, Speed Grade Maximum Frequency |
| D | |||
| Ss | Security Identifier | TU | Dummy key secure device |
| BLANK | General purpose device | ||
| Yy | Device type | E | All industrial protocols enabled (basic protocols plus EtherCAT slave and POWERLINK slave) |
| BLANK | Basic industrial protocols enabled | ||
| Yn | Letter followed by number indicates HS device with customer key | ||
| Tt | Temperature (2) | BLANK | Commercial (see Table 5-5, Recommended Operating Conditions) |
| A | Extended (see Table 5-5, Recommended Operating Conditions) | ||
| Q1 | Automotive – meeting Q100 equal requirements, with exceptions as specified in DM (see Table 5-5, Recommended Operating Conditions) | ||
| XXXXXXX | Lot Trace Code (LTC) | ||
| YYY | Production Code, For TI use only | ||
| ZZZ | Production Code, For TI use only | ||
| O | Pin one designator | ||
| G1 | ECAT—Green package designator | ||
NOTE
BLANK in the symbol or part number is collapsed so there are no gaps between characters.