SPRS550F October 2009 – July 2014 AM3505 , AM3517
PRODUCTION DATA.
请参考 PDF 数据表获取器件具体的封装图。
AM3517/05 is a high-performance ARM Cortex-A8 microprocessor with speeds up to 600 MHz. The device offers 3D graphics acceleration while also supporting numerous peripherals, including DDR2, CAN, EMAC, and USB OTG PHY that are well suited for industrial apllications.
The processor can support other applications, including:
The device supports high-level operating systems (OSs), such as:
The following subsystems are part of the device:
AM3517/05 devices are available in a 491-pin BGA package and a 484-pin PBGA package.
This AM3517/05 data manual presents the electrical and mechanical specifications for the AM3517/05 Sitara processor.
Figure 1-1 shows the functional block diagram of the AM3517/05 Sitara ARM microprocessor.
Figure 1-1 AM3517/05 Functional Block Diagram