ZHCSIZ3M January 1979 – March 2024 AM26LS31 , AM26LS31M
PRODUCTION DATA
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
VCC | Supply voltage | AM26LS31C | 4.75 | 5 | 5.25 | V |
AM26LS31M | 4.5 | 5 | 5.5 | |||
VIH | High-level input voltage | 2 | V | |||
VIL | Low-level input voltage | 0.8 | V | |||
IOH | High-level output current | –20 | mA | |||
IOL | Low-level output current | 20 | mA | |||
TA | Operating free-air temperature | AM26LS31C | 0 | 70 | °C | |
AM26LS31I | –40 | 85 | ||||
AM26LS31M | –55 | 125 |