ZHCSIZ3M January 1979 – March 2024 AM26LS31 , AM26LS31M
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
tPLH | Propagation delay time, low- to high-level output | CL = 30pF, S1 and S2 open | 14 | 20 | ns | ||
tPHL | Propagation delay time, high- to low-level output | 14 | 20 | ||||
tPZH | Output enable time to high level | CL = 30pF | RL = 75Ω | 25 | 40 | ns | |
tPZL | Output enable time to low level | RL = 180Ω | 37 | 45 | |||
tPHZ | Output disable time from high level | CL = 10pF, S1 and S2 closed | 21 | 30 | ns | ||
tPLZ | Output disable time from low level | 23 | 35 | ||||
tSKEW | Output-to-output skew | CL = 30pF, S1 and S2 open | 1 | 6 | ns |