ZHCSVF3P December 1990 – March 2024 AM26C31
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP(1) | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|
| VOH | High-level output voltage | IO = –20mA | 2.4 | 3.4 | V | ||
| VOL | Low-level output voltage | IO = 20mA | 0.2 | 0.4 | V | ||
| VOD | Differential output voltage magnitude | RL = 100Ω, see Figure 6-1 | 2 | 3.1 | V | ||
| Δ|VOD| | Change in magnitude of differential output voltage(2) | RL = 100Ω, see Figure 6-1 | ±0.4 | V | |||
| VOC | Common-mode output voltage | RL = 100Ω, see Figure 6-1 | 3 | V | |||
| Δ|VOC| | Change in magnitude of common-mode output voltage(2) | RL = 100Ω, see Figure 6-1 | ±0.4 | V | |||
| II | Input current | VI = VCC or GND | ±1 | μA | |||
| IO(off) | Driver output current with power off | VCC = 0 | VO = 6V | 100 | μA | ||
| VO = –0.25V | –100 | ||||||
| IOS | Driver output short-circuit current | VO = 0 | –30 | –150 | mA | ||
| IOZ | High-impedance off-state output current | VO = 2.5V | 20 | μA | |||
| VO = 0.5V | –20 | ||||||
| ICC | Quiescent supply current | IO = 0 | VI = 0 or 5V | 100 | μA | ||
| VI = 2.4V or 0.5V(3) | 1.5 | 3 | mA | ||||
| Ci | Input capacitance | 6 | pF | ||||