ZHCSVF3P December 1990 – March 2024 AM26C31
PRODUCTION DATA
| PIN | TYPE | DESCRIPTION | ||
|---|---|---|---|---|
| NAME | CDIP, CFP, SOIC, SSOP, SO, PDIP, TSSOP | LCCC | ||
| 1A | 1 | 2 | I | Driver 1 input |
| 1Y | 2 | 3 | O | Driver 1 output |
| 1Z | 3 | 4 | O | Driver 1 inverted output |
| 2A | 7 | 9 | I | Driver 2 input |
| 2Y | 6 | 8 | O | Driver 2 output |
| 2Z | 5 | 7 | O | Driver 2 inverted output |
| 3A | 9 | 12 | I | Driver 3 input |
| 3Y | 10 | 13 | O | Driver 3 output |
| 3Z | 11 | 14 | O | Driver 3 inverted output |
| 4A | 15 | 19 | I | Driver 3 input |
| 4Y | 14 | 18 | O | Driver 3 output |
| 4Z | 13 | 17 | O | Driver 3 inverted output |
| G | 4 | 5 | I | Active high enable |
| G | 12 | 15 | I | Active low enable |
| GND | 8 | 10 | — | Ground pin |
| NC(1) | — | 1, 6, 11, 16 | — | No internal connection |
| VCC | 16 | 20 | — | Power pin |