ZHCSRW7 march 2023 AFE781H1 , AFE881H1
PRODUCTION DATA
Every response, in SPI mode and UBM, from the AFEx81H1 includes a set of status bits. For SPI mode bit order, see Section 7.5.2.1, and for UBM bit order, Section 7.5.3.1.
| STATUS BIT | DESCRIPTION | NOTES / REFERENCE |
|---|---|---|
| ALARM_IRQ |
1h = ALARM_IRQ asserted 0h = Normal operation |
From the GEN_STATUS(1) register (Table 7-40). Also see Section 7.3.4. |
|
CRC_ERR (CRC enabled SPI only) |
1h = CRC error detect in input frame 0h = No CRC error detected |
Generated by the SPI on a frame by frame basis. See Section 7.5.2.3. |
| GEN_IRQ |
1h = GEN_IRQ asserted 0h = Normal Operation |
From the ALARM_STATUS(1) register (Table 7-39). Also see Section 7.3.4. |
| MODEM_IRQ |
1h = MODEM_IRQ asserted 0h = Normal operation |
From the GEN_STATUS(1) register (Table 7-40). Also see Section 7.3.4. |
|
R/IRQn (UBM only) |
1h = Read request 0h = IRQ event |
Generated by the UART interface on a frame by frame basis. See Section 7.5.3.1 for details. |
| RESET |
1h = First readback after RESET 0h = All other readbacks |
From the GEN_STATUS register (Table 7-40). Also see Section 7.4.2. |