ZHCSP80 December 2022 AFE78101 , AFE88101
PRODUCTION DATA
| MIN | MAX | UNIT | |||
|---|---|---|---|---|---|
| Voltage | PVDD, IOVDD to GND | –0.3 | 5.5 | V | |
| VDD to GND | –0.3 | 1.98 | V | ||
| AIN0, POL_SEL/AIN1, VOUT to GND | –0.3 | PVDD + 0.3 | V | ||
| Digital Input/Output to GND | –0.3 | IOVDD + 0.3 | V | ||
| VREFIO to GND | –0.3 | VDD + 0.3 | V | ||
| REF_GND to GND | –0.3 | 0.3 | V | ||
| Input current | Current into any pin | –10 | 10 | mA | |
| TJ | Junction temperature | –55 | 150 | °C | |
| Tstg | Storage temperature | –65 | 150 | ||