ZHCSP80 December 2022 AFE78101 , AFE88101
PRODUCTION DATA
at TA = 25°C, PVDD = IOVDD = 3.3 V, external or internal VREFIO = 1.25 V, RLOAD = 50 kΩ to GND, CLOAD = 100 pF to GND, and digital inputs at IOVDD or GND (unless otherwise noted)

| Pre-soldered | ||

| –40°C to +85°C cycles, 60 minutes per cycle |

| Two minutes after 25°C to 85°C temperature step |



| Post-soldered | ||

| –40°C to +85°C cycles, 60 minutes per cycle |


Figure 6-50 Initial Accuracy Distribution