ZHCSP80 December 2022 AFE78101 , AFE88101
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| VOUT DAC STATIC PERFORMANCE | ||||||
| Resolution | AFE88101 | 16 | Bits | |||
| AFE78101 | 14 | |||||
| INL | Integral nonlinearity(1) | AFE88101 | –4 | 4 | LSB | |
| AFE78101 | –2 | 2 | ||||
| DNL | Differential nonlinearity(1) | –1 | 1 | LSB | ||
| TUE | Total unadjusted error(1) | TA = –40°C to +125°C | –0.07 | 0.07 | %FSR | |
| TA = –40°C to +85°C | –0.05 | 0.05 | ||||
| TA = 25°C | –0.04 | 0.04 | ||||
| ZCE | Zero code error | TA = –40°C to +125°C | –0.07 | 0.07 | %FSR | |
| TA = –40°C to +85°C | –0.05 | 0.05 | ||||
| TA = 25°C | –0.03 | 0.03 | ||||
| ZCE-TC | Zero code error temperature coefficient | ±3 | ppm/°C | |||
| OE | Offset error(1) | TA = –40°C to +125°C | –0.07 | 0.07 | %FSR | |
| TA = –40°C to +85°C | –0.05 | 0.05 | ||||
| TA = 25°C | –0.03 | 0.03 | ||||
| OE-TC | Offset error temperature coefficient (1) | ±3 | ppm/°C | |||
| GE | Gain error(1) | TA = –40°C to +125°C | –0.04 | 0.04 | %FSR | |
| TA = –40°C to +85°C | –0.04 | 0.04 | ||||
| TA = 25°C | –0.03 | 0.03 | ||||
| GE-TC | Gain error temperature coefficient(1) | ±3 | ppm FSR/°C | |||
| FSE | Full-scale error | TA = –40°C to +125°C | –0.07 | 0.07 | %FSR | |
| TA = –40°C to +85°C | –0.06 | 0.06 | ||||
| TA = 25°C | –0.04 | 0.04 | ||||
| FSE-TC | Full-scale error temperature coefficient | ±3 | ppm FSR/°C | |||
| VOUT DAC DYNAMIC PERFORMANCE | ||||||
| ts | Output voltage settling time(4) | ¼ to ¾ scale and ¾ to ¼ scale settling to ±2 LSB, PVDD = VDD = 1.8 V, VREFIO = 1.25 V |
65 | µs | ||
| 10-mV step settling to ±2 LSB, PVDD = VDD = 1.8 V, VREFIO = 1.25 V |
30 | |||||
| SR | Slew rate(4) | Fullscale transition measured from 10% to 90% | 2 | V/µs | ||
| Vn | Output noise(4) | 0.1 Hz to 10 Hz, DAC at midscale, PVDD = VDD = 1.8 V, VREFIO = 1.25 V |
0.25 | LSBPP | ||
| 100-kHz bandwidth, DAC at midscale, PVDD = VDD = 1.8 V, VREFIO = 1.25 V |
32 | µVrms | ||||
| Vn | Output noise density | Measured at 1 kHz, DAC at midscale, PVDD = VDD = 1.8 V, VREFIO = 1.25 V |
180 | nV/√Hz | ||
| Measured at 1 kHz, DAC at midscale, PVDD = 5 V, VREFIO = 1.25 V |
260 | |||||
| Power supply rejection ratio (AC) | 200-mV 50-Hz to 60-Hz sine wave superimposed on power supply voltage, DAC at midscale. | 85 | dB | |||
| Code change glitch impulse | Midcode ±1 LSB (including feedthrough) PVDD = VDD = 1.8 V, VREFIO = 1.25 V |
4.5 | nV-s | |||
| Code change glitch magnitude | Midcode ±1 LSB (including feedthrough) PVDD = 5 V, VREFIO = 1.25 V |
1.5 | mV | |||
| Digital feedthrough | At SCLK = 1 MHz, DAC output at midscale | 1 | nV-s | |||
| VOUT DAC OUTPUT CHARACTERISTICS | ||||||
| Output voltage range | RANGE = 0, PVDD = VDD | 0.15 | 1.25 | V | ||
| RANGE = 1, PVDD = VDD | 0.2 | 1.0 | ||||
| RANGE = 0, PVDD > 2.7 V, VDD generated | 0.3 | 2.5 | ||||
| RANGE = 1, PVDD > 2.7 V, VDD generated | 0.4 | 2.0 | ||||
| VOUT alarm output high | PVDD > 2.7 V, VDD internally generated | –6% | 2.5 | +6% | V | |
| PVDD = VDD | –6% | 1.25 | +6% | |||
| VOUT alarm output low | PVDD > 2.7 V, VDD internally generated | –5% | 0.3 | +5% | V | |
| PVDD = VDD | –5% | 0.15 | +5% | |||
| RLOAD | Resistive load(2) | 10 | kΩ | |||
| CLOAD | Capacitive load(2) | 100 | pF | |||
| Load regulation | DAC at midscale, –1 mA ≤ IOUT ≤ +1 mA | 10 | µV/mA | |||
| Short-circuit current | Full scale output shorted to GND | 5 | mA | |||
| Zero output shorted to VDD | 5 | |||||
| Output voltage headroom to PVDD | DAC at full code, IOUT = 1 mA (sourcing) | 200 | mV | |||
| Output voltage footroom to GND | DAC at zero code, IOUT = 1 mA (sinking) | 200 | mV | |||
| ZO | DC small signal output impedance | DAC at midscale | 10 | mΩ | ||
| Output Hi-Z | 500 | kΩ | ||||
| Power supply rejection ratio (dc) | DAC at midscale; PVDD = 1.8 V ± 10% | 0.1 | mV/V | |||
| Output voltage drift vs time, 1000 hours | TA = 35°C, VOUT = midscale, ideal VREF | ±5 | ppm FSR | |||
| DIAGNOSTIC ADC | ||||||
| Input voltage range | PVDD = VDD | 0 | 1.25 | V | ||
| PVDD > 2.7 V | 0 | 2.5 | ||||
| Resolution | 12 | Bits | ||||
| DNL | Differential nonlinearity | Specified 12-bit monotonic | –1 | ±0.2 | 1 | LSB |
| INL | Integral nonlinearity | –4 | ±1 | 4 | LSB | |
| OE | Offset error | After calibration | –10 | ±1.6 | 10 | LSB |
| GE | Gain error | –0.8 | ±0.13 | 0.8 | %FSR | |
| Noise | ±4 | LSB | ||||
| Input capacitance | 6 | pF | ||||
| Input bias current | ADC not converting | –50 | 50 | nA | ||
| Acquisition time | 52 | µs | ||||
| Conversion time | 210 | µs | ||||
| Conversion rate | 3.84 | kSPS | ||||
| Temperature sensor accuracy | 5 | °C | ||||
| INTERNAL OSCILLATOR | ||||||
| Frequency | TA = –40°C to +125°C | 1.2165 | 1.2288 | 1.2411 | MHz | |
| VOLTAGE REFERENCE INPUT | ||||||
| ZVREFIO | Reference input impedance (VREFIO) | RANGE = 0 | 125 | kΩ | ||
| RANGE = 1 | 180 | |||||
| CVREFIO | Reference input capacitance (VREFIO) | 100 | pF | |||
| VOLTAGE REFERENCE OUTPUT | ||||||
| Output (initial accuracy)(3) | TA = 25°C | 1.248 | 1.25 | 1.252 | V | |
| Output drift(3) | TA = –40°C to +125°C | 10 | ppm/℃ | |||
| Output impedance(3) | 0.1 | Ω | ||||
| Output noise(3) | 0.1 Hz to 10 Hz | 7.5 | µVPP | |||
| Output noise density(3) | Measured at 10 kHz, reference load = 100 nF | 200 | nV/√Hz | |||
| Load current(3) | Sourcing, 0.1% VREF change from nominal | 2.5 | mA | |||
| Sinking, 0.1% VREF change from nominal | 0.3 | |||||
| Load regulation(3) | Sourcing, 0 mA to 2.5 mA | 4 | µV/mA | |||
| COUT | Stable output capacitance | TA = –40°C to +125°C, ESR from 10 mΩ to 400 mΩ |
70 | 100 | 130 | nF |
| Line regulation(3) | 80 | µV/V | ||||
| Output voltage drift vs time(3) | TA = 35°C, 1000 hours | ±100 | ppm | |||
| Thermal hysteresis(3) | 1st cycle | 500 | µV | |||
| Additional cycles | 25 | µV | ||||
| VDD VOLTAGE REGULATOR OUTPUT | ||||||
| Output voltage | 1.71 | 1.8 | 1.89 | V | ||
| Output impedance(3) | PVDD = 3.3 V, sourcing, 0.5 mA to 2.5 mA | 3 | Ω | |||
| Load current(3) | PVDD = 3.3 V, sourcing, 1% VDD change from nominal | 4 | mA | |||
| THERMAL ALARM | ||||||
| Alarm trip point | 130 | °C | ||||
| Warning trip point | 85 | °C | ||||
| Hysteresis | 12 | °C | ||||
| Trip point absolute accuracy | 5 | °C | ||||
| Trip point relative accuracy | 2 | °C | ||||
| DIGITAL INPUT CHARACTERISTICS | ||||||
| VIH | High-level input voltage | 0.7 | V/IOVDD | |||
| VIL | Low-level input voltage | 0.3 | V/IOVDD | |||
| Hysteresis voltage | 0.05 | V/IOVDD | ||||
| Input current | –400 | 400 | nA | |||
| Pin capacitance | Per pin | 10 | pF | |||
| DIGITAL OUTPUT CHARACTERISTICS | ||||||
| VOH | High-level output voltage | ISOURCE = 1 mA | 0.8 | V/IOVDD | ||
| VOL | Low-level output voltage | ISINK = 1 mA | 0.2 | V/IOVDD | ||
| VOL | Open-drain low-level output voltage | ISINK = 2 mA | 0.3 | V | ||
| Output pin capacitance | 10 | pF | ||||
| POWER REQUIREMENTS | ||||||
| IPVDD | Current flowing into PVDD | PVDD only, VDD internally generated, DAC at zero-scale, ADC and SPI static, internal reference | 170 | 210 | µA | |
| Shared PVDD and VDD connection, DAC at zero-scale, ADC and SPI static | 32 | 45 | ||||
| ILDO | VDD LDO quiescent current | From PVDD | 8 | µA | ||
| IVDD | Current flowing into VDD | Shared PVDD and VDD connection, DAC at zero-scale, ADC and SPI static, internal reference | 130 | 160 | µA | |
| IREFIO | Internal reference current consumption | From external or internally generated VDD | 52 | 70 | µA | |
| IADC | ADC current consumption | From PVDD, ADC converting at 3.84 kSPS | 10 | µA | ||
| CVDD | Recommended VDD decoupling capacitance | 1 | 10 | µF | ||
| IIOVDD | Current flowing into IOVDD | SPI static | 5 | 20 | µA | |
| IVREFIO | Current flowing into VREFIO | 0.15-V to 1.25-V range, midscale code | 10 | µA | ||