ZHCSP80 December 2022 AFE78101 , AFE88101
PRODUCTION DATA
Table 7-10 lists the memory-mapped registers for the AFEx8101 registers. Consider all register offset addresses not listed in Table 7-10 as reserved locations; do not modify these register contents.
| ADDR (HEX) | REGISTER | BIT DESCRIPTION | |||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | ||
| 00h | NOP | NOP [15:0] | |||||||||||||||
| 01h | DAC_DATA | DATA [15:0] | |||||||||||||||
| 02h | CONFIG | RESERVED | CRC_ERR_CNT [1:0] | CLKO_DIV | CLKO_EN | RESERVED | UBM_ IRQ_EN |
IRQ_ PIN_EN |
CLR_ PIN_EN |
UART_DIS | RESERVED | CRC_EN | IRQ_POL | IRQ_LVL | DSDO | FSDO | |
| 03h | DAC_CFG | RESERVED | PD | SR_CLK [2:0] | SR_STEP [2:0] | SR_EN | SR_MODE | RESERVED | CLR | CLR_ RANGE |
RANGE | ||||||
| 04h | DAC_GAIN | GAIN [15:0] | |||||||||||||||
| 05h | DAC_OFFSET | OFFSET [15:0] | |||||||||||||||
| 06h |
DAC_CLR_ CODE |
CODE [15:0] | |||||||||||||||
| 07h | RESET | RESERVED | SW_RST [7:0] | ||||||||||||||
| 08h | ADC_CFG | BUF_PD | HYST [6:0] | FLT_CNT [2:0] | AIN_ RANGE |
EOC_ PER_CH |
CONV_RATE [1:0] | DIRECT_ MODE |
|||||||||
| 09h |
ADC_INDEX_ CFG |
RESERVED | STOP [3:0] | START [3:0] | |||||||||||||
| 0Ah | TRIGGER | RESERVED | SHADOW LOAD |
ADC | |||||||||||||
| 0Bh |
SPECIAL_ CFG(1) |
RESERVED | OTP_ LOAD_ SW_RST |
ALMV_ POL |
AIN1_ENB | ||||||||||||
| 10h | ALARM_ACT | SD_FLT [1:0] | TEMP_FLT [1:0] | AIN1_FLT [1:0] | AIN0_FLT [1:0] | CRC_WDT_FLT [1:0] | VREF_FLT [1:0] | THERM_ERR_FLT [1:0] | THERM_WARN_FLT [1:0] | ||||||||
| 11h | WDT | RESERVED | WDT_UP [2:0] | WDT_LO [1:0] | WDT_EN | ||||||||||||
| 12h |
AIN0_ THRESHOLD |
Hi [7:0] | Lo [7:0] | ||||||||||||||
| 13h |
AIN1_ THRESHOLD |
Hi [7:0] | Lo [7:0] | ||||||||||||||
| 14h |
TEMP_ THRESHOLD |
Hi [7:0] | Lo [7:0] | ||||||||||||||
| 16h | UBM(2) | RESERVED | REG_ MODE |
||||||||||||||
| 1Dh |
ALARM_ STATUS_MASK |
RESERVED | SD_FLT | OSC_FAIL | RESERVED | OTP_ CRC_ERR |
CRC_FLT | WD_FLT | VREF_FLT | ADC_ AIN1_FLT |
ADC_ AIN0_FLT |
ADC_ TEMP_ FLT |
THERM_ ERR_FLT |
THERM_ WARN_ FLT |
|||
| 1Eh |
GEN_ STATUS_MASK |
RESERVED | SR_ BUSYn |
ADC_ EOC |
RESERVED | BREAK_ FRAME_ ERR |
BREAK_ PARITY_ ERR |
UART_ FRAME_ ERR |
UART_ PARITY_ ERR |
||||||||
| 20h |
ALARM_ STATUS |
GEN_ IRQ |
RESERVED | SD_FLT | OSC_FAIL | CRC_CNT [1:0] | OTP_ LOADEDn |
OTP_ CRC_ERR |
CRC_FLT | WD_FLT | VREF_FLT | ADC_ AIN1_FLT |
ADC_ AIN0_FLT |
ADC_ TEMP_ FLT |
THERM_ ERR_FLT |
THERM_ WARN_ FLT |
|
| 21h |
GEN_ STATUS |
ALARM_ IRQ |
RESERVED | OTP_ BUSY |
RESERVED | RESET | SR_ BUSYn |
ADC_ EOC |
ADC_ BUSY |
PVDD_HI | BREAK_ FRAME_ ERR |
BREAK_ PARITY_ ERR |
UART _FRAME _ERR |
UART_ PARITY_ ERR |
|||
| 23h | ADC_FLAGS | RESERVED | SD4_FAIL | SD3_FAIL | SD2_FAIL | SD1_FAIL | SD0_FAIL | TEMP_ FAIL |
AIN1_ FAIL |
AIN0_ FAIL |
RESERVED | ||||||
| 24h | ADC_AIN0 | RESERVED | DATA [11:0] | ||||||||||||||
| 25h | ADC_AIN1 | RESERVED | DATA [11:0] | ||||||||||||||
| 26h | ADC_TEMP | RESERVED | DATA [11:0] | ||||||||||||||
| 27h | ADC_SD_MUX | RESERVED | DATA [11:0] | ||||||||||||||
| 28h | ADC_OFFSET | RESERVED | DATA [11:0] | ||||||||||||||
| 2Ch | DAC_OUT | DATA [15:0] | |||||||||||||||
| 2Dh | ADC_OUT | RESERVED | DATA [11:0] | ||||||||||||||
| 2Eh | ADC_BYP | DATA_ BYP_EN |
OFST_ BYP_EN |
DIS_GND_ SAMP |
RESERVED | DATA [11:0] | |||||||||||
| 2Fh | FORCE_FAIL | CRC_FLT | VREF_FLT | THERM_ ERR_FLT |
THERM_ WARN_ FLT |
RESERVED | SD4_HI_ FLT |
SD4_LO_ FLT |
SD3_HI_ FLT |
SD3_LO_ FLT |
SD2_HI_ FLT |
SD2_LO_ FLT |
SD1_HI_ FLT |
SD1_LO_ FLT |
SD0_HI_ FLT |
SD0_LO_ FLT |
|