ZHCSIJ5C August 2018 – June 2019 ADS9224R , ADS9234R
PRODUCTION DATA.
The design parameters are listed in Table 20 for this example.
| DESIGN PARAMETER | EXAMPLE VALUE |
|---|---|
| ADC sample rate | 3 MSPS |
| Analog input signal | 100 kHz, 8.192 VPP, fully differential |
| SNR | > 92 dB |
| THD | < –105dB |
| INL | < ±1 LSB |
| Power supply | 5-V analog, 3.3-V digital |