ZHCSIJ5C August 2018 – June 2019 ADS9224R , ADS9234R
PRODUCTION DATA.
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| DC ACCURACY | ||||||
| Resolution, no missing codes | 14 | Bits | ||||
| DNL | Differential nonlinearity | –0.5 | ±0.15 | 0.5 | LSB | |
| INL | Integral nonlinearity | –1 | ±0.3 | 1 | LSB | |
| EO | Offset error | –3.5 | ±0.8 | 3.5 | LSB | |
| GE | Cummulative gain error for ADC_x and REFBUF_x | –0.025 | ±0.01 | 0.025 | %FSR | |
| ΔGE/ΔT | Gain drift | 5 | ppm/°C | |||
| Transition noise | Mid-code, PFS-1000, NFS+1000 | 0.3 | LSB | |||
| AC ACCURACY | ||||||
| SNR(1) | Signal-to-noise ratio | fIN = 2 kHz | 84.1 | 85.6 | dB | |
| fIN = 100 kHz, FSR = -3 dBFS | 85.5 | |||||
| fIN = 1 MHz, FSR = -3 dBFS | 85 | |||||
| SINAD(1)(2) | Signal-to-noise plus distortion | fIN = 2 kHz | 85.5 | dB | ||
| fIN = 100 kHz, FSR = -3 dBFS | 85.4 | |||||
| fIN = 1 MHz, FSR = -3 dBFS | 84.4 | |||||
| THD(1)(2) | Total harmonic distortion | fIN = 2 kHz | –106 | dB | ||
| fIN = 100 kHz, FSR = -3 dBFS | –106 | |||||
| fIN = 1 MHz, FSR = -3 dBFS | –94 | |||||
| SFDR(1) | Spurious-free dynamic range | fIN = 2 kHz | 109 | dB | ||
| fIN = 100 kHz, FSR = -3 dBFS | 107 | |||||
| fIN = 1 MHz, FSR = -3 dBFS | 101 | |||||
| CMRR(1) | Common-mode rejection ratio | fIN = dc to 1-MHz, VIN = 100-mVPP | 75 | dB | ||
| ISOXT(1) | Channel-to-channel isolation | fIN_ADCA = 15 kHz at 10% FSR, fIN_ADCB = 25 kHz at 100% FSR | –115 | dB | ||