ZHCSFU0B December 2016 – March 2021 ADS8661 , ADS8665
PRODUCTION DATA
This register controls the reset and power-down features offered by the converter.
Any write operation to the RST_PWRCTL_REG register must be preceded by a write operation with the register address set to 05h and the register data set to 69h.
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| Reserved | |||||||||||||||
| R-0000h | |||||||||||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| WKEY[7:0] | Reserved | VDD_AL_ DIS | IN_AL_DIS | Reserved | RSTn_APP | NAP_EN | PWRDN | ||||||||
| R/W-00h | R-00b | R/W-0b | R/W-0b | R-0b | R/W-<0>b | R/W-<0>b | R/W-0b | ||||||||
| LEGEND: R/W = Read/Write; R = Read only; -n = value after reset; -0, -1 = Condition after application reset; | |||
| -<0>, -<1> = Condition after power-on reset | |||
| Address for bits 7-0 = 04h | Address for bits 15-8 = 05h | Address for bits 23-16 = 06h | Address for bits 31-24 = 07h |
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31-16 | Reserved | R | 0000h | Reserved. Reads return 0000h. |
| 15-8 | WKEY[7:0] | R/W | 00h | This value functions as a protection key to enable writes to bits 5-0. Bits are written only if WKEY is set to 69h first. |
| 7-6 | Reserved | R | 00b | Reserved. Reads return 00b |
| 5 | VDD_AL_DIS | R/W | 0b | 0b = VDD alarm is enabled 1b = VDD alarm is disabled |
| 4 | IN_AL_DIS | R/W | 0b | 0b = Input alarm is enabled 1b = Input alarm is disabled |
| 3 | Reserved | R | 0b | Reserved. Reads return 0h. |
| 2 | RSTn_APP(1) | R/W | 0b | 0b =
RST pin functions as a POR class reset (causes full device initialization) 1b = RST pin functions as an application reset (only user-programmed modes are cleared) |
| 1 | NAP_EN(2) | R/W | 0b | 0b = Disables the NAP mode of the converter 1b = Enables the converter to enter NAP mode if CONVST/CS is held high after the current conversion completes |
| 0 | PWRDN(2) | R/W | 0b | 0b = Puts the converter into active mode 1b = Puts the converter into power-down mode |