ZHCSFU0B December 2016 – March 2021 ADS8661 , ADS8665
PRODUCTION DATA
| MIN | MAX | UNIT | ||
|---|---|---|---|---|
| AIN_P, AIN_GND to GND | AVDD = 5 V(2) | –20 | 20 | V |
| AVDD = floating(3) | –15 | 15 | ||
| AVDD to GND or DVDD to GND | –0.3 | 7 | V | |
| REFCAP to REFGND or REFIO to REFGND | –0.3 | 5.7 | V | |
| GND to REFGND | –0.3 | 0.3 | V | |
| Digital input pins to GND | –0.3 | DVDD + 0.3 | V | |
| Digital output pins to GND | –0.3 | DVDD + 0.3 | V | |
| Temperature | Operating, TA | –40 | 125 | °C |
| Storage, Tstg | –65 | 150 | ||