ZHCSFU0B December 2016 – March 2021 ADS8661 , ADS8665
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |||
|---|---|---|---|---|---|---|---|---|
| ANALOG INPUTS | ||||||||
| VIN | Full-scale input span(1) (AIN_P to AIN_GND) | Input range = ±3 × VREF | –12.288 | 12.288 | V | |||
| Input range = ±2.5 × VREF | –10.24 | 10.24 | ||||||
| Input range = ±1.5 × VREF | –6.144 | 6.144 | ||||||
| Input range = ±1.25 × VREF | –5.12 | 5.12 | ||||||
| Input range = ±0.625 × VREF | –2.56 | 2.56 | ||||||
| Input range = 3 × VREF | 0 | 12.288 | ||||||
| Input range = 2.5 × VREF | 0 | 10.24 | ||||||
| Input range = 1.5 × VREF | 0 | 6.144 | ||||||
| Input range = 1.25 × VREF | 0 | 5.12 | ||||||
| AIN_P | Operating input range | Input range = ±3 × VREF | –12.288 | 12.288 | V | |||
| Input range = ±2.5 × VREF | –10.24 | 10.24 | ||||||
| Input range = ±1.5 × VREF | –6.144 | 6.144 | ||||||
| Input range = ±1.25 × VREF | –5.12 | 5.12 | ||||||
| Input range = ±0.625 × VREF | –2.56 | 2.56 | ||||||
| Input range = 3 × VREF | 0 | 12.288 | ||||||
| Input range = 2.5 × VREF | 0 | 10.24 | ||||||
| Input range = 1.5 × VREF | 0 | 6.144 | ||||||
| Input range = 1.25 × VREF | 0 | 5.12 | ||||||
| AIN_GND | Operating input range | All input ranges | –0.1 | 0 | 0.1 | V | ||
| RIN | Input impedance | At TA = 25°C | Input range = ±3 × VREF | 1.02 | 1.2 | 1.38 | MΩ | |
| Input range = ±1.5 × VREF | 1.02 | 1.2 | 1.38 | |||||
| Input range = 3 × VREF | 1.02 | 1.2 | 1.38 | |||||
| Input range = 1.5 × VREF | 1.02 | 1.2 | 1.38 | |||||
| Input range = ±2.5 × VREF | 0.85 | 1 | 1.15 | |||||
| Input range = ±1.25 × VREF | 0.85 | 1 | 1.15 | |||||
| Input range = ±0.625 × VREF | 0.85 | 1 | 1.15 | |||||
| Input range = 2.5 × VREF | 0.85 | 1 | 1.15 | |||||
| Input range = 1.25 × VREF | 0.85 | 1 | 1.15 | |||||
| Input impedance drift | 7 | 25 | ppm/°C | |||||
| IIN | Input current | With voltage at the AIN_P pin = VIN | Input range = ±3 × VREF | (VIN – 2.5) / RIN | µA | |||
| Input range = ±2.5 × VREF | (VIN – 2.2) / RIN | |||||||
| Input range = ±1.5 × VREF | (VIN – 2.0) / RIN | |||||||
| Input range = ±1.25 × VREF | (VIN – 2.0) / RIN | |||||||
| Input range = ±0.625 × VREF | (VIN – 1.6) / RIN | |||||||
| Input range = 3 × VREF | (VIN – 2.6) / RIN | |||||||
| Input range = 2.5 × VREF | (VIN – 2.5) / RIN | |||||||
| Input range = 1.5 × VREF | (VIN – 2.7) / RIN | |||||||
| Input range = 1.25 × VREF | (VIN – 2.5) / RIN | |||||||
| INPUT OVERVOLTAGE PROTECTION CIRCUIT | ||||||||
| VOVP | All input ranges | AVDD = 5 V, all input ranges | –20 | 20 | V | |||
| AVDD = floating, all input ranges | –15 | 15 | ||||||
| INPUT BANDWIDTH | ||||||||
| f–3 dB | Small-signal Input bandwidth | –3 dB | All input ranges | 15 | kHz | |||
| f–0.1 dB | –0.1 dB | All input ranges | 2.5 | |||||
| SYSTEM PERFORMANCE | ||||||||
| Resolution | 12 | Bits | ||||||
| NMC | No missing codes | 12 | Bits | |||||
| DNL | Differential nonlinearity(4) | All input ranges | –0.35 | ±0.1 | 0.35 | LSB | ||
| INL | Integral nonlinearity(4) | All input ranges | –0.35 | ±0.15 | 0.35 | LSB | ||
| EO | Offset error(2) | At TA = 25°C | All bipolar ranges(8) | –1 | ±0.2 | 1 | mV | |
| All unipolar ranges(9) | –2 | ±0.2 | 2 | |||||
| Offset error drift with temperature | All input ranges | –3 | ±0.75 | 3 | ppm/°C | |||
| EG | Gain error(5) | At TA = 25°C, all input ranges | –0.025 | ±0.01 | 0.025 | %FSR | ||
| Gain error drift with temperature(6) | All input ranges | –5 | ±1 | 5 | ppm/°C | |||
| DYNAMIC CHARACTERISTICS | ||||||||
| SNR | Signal-to-noise ratio(7) | All input ranges | 73 | 73.5 | dB | |||
| THD | Total harmonic distortion(3)(7) | All input ranges | –102 | dB | ||||
| SINAD | Signal-to-noise + distortion(7) | All input ranges | 72.9 | 73.4 | dB | |||
| SFDR | Spurious-free dynamic range(7) | All input ranges | 103 | dB | ||||
| SAMPLING DYNAMICS | ||||||||
| tCONV | Conversion time | ADS8661 | 550 | ns | ||||
| ADS8665 | 1000 | |||||||
| tACQ | Acquisition time | ADS8661 | 250 | ns | ||||
| ADS8665 | 1000 | |||||||
| fcycle | Maximum throughput rate without latency | ADS8661 | 1250 | kSPS | ||||
| ADS8665 | 500 | |||||||
| INTERNAL REFERENCE OUTPUT | ||||||||
| VREFIO | On the REFIO pin (configured as an output) | At TA = 25°C | 4.095 | 4.096 | 4.097 | V | ||
| dVREFIO/dTA | Internal reference temperature drift | 4 | ppm/°C | |||||
| COUT_REFIO | Decoupling capacitor on REFIO pin | 4.7 | µF | |||||
| VREFCAP | Reference voltage to the ADC (on the REFCAP pin) | At TA = 25°C | 4.095 | 4.096 | 4.097 | V | ||
| REFCAP temperature drift | 0.5 | 2 | ppm/°C | |||||
| COUT_REFCAP | Decoupling capacitor on REFCAP pin | 10 | μF | |||||
| Turn-on time | COUT_REFCAP = 10 µF, COUT_REFIO = 10 µF | 20 | ms | |||||
| EXTERNAL REFERENCE INPUT | ||||||||
| VREFIO_EXT | External reference voltage on REFIO | REFIO pin configured as an input | 4.046 | 4.096 | 4.146 | V | ||
| AVDD COMPARATOR | ||||||||
| VTH_HIGH | High threshold voltage | 5.3 | V | |||||
| VTH_LOW | Low threshold voltage | 4.7 | V | |||||
| POWER-SUPPLY REQUIREMENTS | ||||||||
| AVDD | Analog power-supply voltage | 4.75 | 5 | 5.25 | V | |||
| DVDD | Digital power-supply voltage | Operating range | 1.65 | 3.3 | AVDD | |||
| Supply range for specified performance | 2.7 | 3.3 | AVDD | |||||
| IAVDD_DYN | Analog supply current, device converting at maximum throughput | Internal reference | ADS8661 | 7 | 9 | mA | ||
| ADS8665 | 4.9 | 6.5 | ||||||
| External reference | ADS8661 | 5.8 | 7.25 | |||||
| ADS8665 | 3.7 | 4.5 | ||||||
| IAVDD_STC | Analog supply current, device not converting | Internal reference | 2.9 | 4 | mA | |||
| External reference | 1.7 | 2.25 | ||||||
| IAVDD_STDBY | Analog supply current, device in STANDBY mode | Internal reference | 2.8 | mA | ||||
| External reference | 1.6 | |||||||
| IAVDD_PD | Analog supply current, device in PD mode | Internal reference | 10 | μA | ||||
| External reference | 10 | |||||||
| IDVDD_DYN | Digital supply current, maximum throughput | 0.2 | 0.25 | mA | ||||
| IDVDD_STDBY | Digital supply current, device in STANDBY mode | 1 | μA | |||||
| IDVDD_PD | Digital supply current, device in PD mode | 1 | μA | |||||
| DIGITAL INPUTS (CMOS) | ||||||||
| VIH | Digital high input voltage logic level | DVDD > 2.35 V | 0.7 × DVDD | DVDD + 0.3 | V | |||
| DVDD ≤ 2.35 V | 0.8 × DVDD | DVDD + 0.3 | ||||||
| VIL | Digital low input voltage logic level | DVDD > 2.35 V | –0.3 | 0.3 × DVDD | V | |||
| DVDD ≤ 2.35 V | –0.3 | 0.2 × DVDD | ||||||
| Input leakage current | 100 | nA | ||||||
| Input pin capacitance | 5 | pF | ||||||
| DIGITAL OUTPUTS (CMOS) | ||||||||
| VOH | Digital high output voltage logic level | IO = 500-μA source | 0.8 × DVDD | DVDD | V | |||
| VOL | Digital low output voltage logic level | IO = 500-μA sink | 0 | 0.2 × DVDD | V | |||
| Floating state leakage current | Only for digital output pins | 1 | µA | |||||
| Internal pin capacitance | 5 | pF | ||||||
| TEMPERATURE RANGE | ||||||||
| TA | Operating free-air temperature | –40 | 125 | °C | ||||