ZHCSIK6D November 2017 – June 2024 ADS8166 , ADS8167 , ADS8168
PRODUCTION DATA
| MIN | NOM | MAX | UNIT | |||
|---|---|---|---|---|---|---|
| CONVERSION CYCLE | ||||||
| fCYCLE | Sampling frequency | ADS8168 | 1000 | kHz | ||
| ADS8167 | 500 | |||||
| ADS8166 | 250 | |||||
| tCYCLE | ADC cycle-time period | ADS8168 | 1 | µs | ||
| ADS8167 | 2 | |||||
| ADS8166 | 4 | |||||
| twh_CSZ | Pulse duration: CS high | SDI contains command for register read or write | 200 | ns | ||
| no register read or write operation | 30 | |||||
| twl_CSZ | Pulse duration: CS low | 30 | ns | |||
| tACQ | Acquisition time | 300 | ns | |||
| tqt_ACQ | Quite acquisition time | 30 | ns | |||
| td_CNVCAP | Quiet aperture time | 20 | ns | |||
| ASYNCHRONOUS RESET AND LOW POWER MODES | ||||||
| twl_RST | Pulse duration: RST low | 100 | ns | |||
| SPI-COMPATIBLE SERIAL INTERFACE | ||||||
| fCLK | Serial clock frequency | 2.35 ≤ DVDD ≤ 5.5V, VIH > 0.7 DVDD, VIL < 0.3 DVDD |
50 | MHz | ||
| 1.65V ≤ DVDD < 2.35V, VIH ≥ 0.8 DVDD, VIL ≤ 0.2 DVDD |
20 | |||||
| 1.65V ≤ DVDD < 2.35V, VIH ≥ 0.9 DVDD, VIL ≤ 0.1 DVDD |
50 | |||||
| tCLK | Serial clock time period | 1 / fCLK | ns | |||
| tph_CK | SCLK high time | 0.45 | 0.55 | tCLK | ||
| tpl_CK | SCLK low time | 0.45 | 0.55 | tCLK | ||
| tsu_CSCK | Setup time: CS falling to the first SCLK capture edge | 15 | ns | |||
| tsu_CKDI | Setup time: SDI data valid to the SCLK capture edge | 3 | ns | |||
| tht_CKDI | Hold time: SCLK capture edge to (previous) data valid on SDI | 4 | ns | |||
| tht_CKCS | Delay time: last SCLK falling to CS rising | 7.5 | ns | |||
| SOURCE-SYNCHRONOUS SERIAL INTERFACE | ||||||
| fCLK | Serial clock frequency | 2.35V ≤ DVDD ≤ 5.5V, SDR (DATA_RATE = 0b) | 70 | MHz | ||
| 2.35V ≤ DVDD ≤ 5.5V, DDR (DATA_RATE = 1b) | 35 | |||||
| tCLK | Serial clock time period | 1 / fCLK | ns | |||