8.6.16 ALERT_MAP Register (Address = 0x16) [reset = 0x0]
ALERT_MAP is shown in Figure 34 and described in Table 30.
Return to the Summary Table.
Figure 34. ALERT_MAP Register
7 |
6 |
5 |
4 |
3 |
2 |
1 |
0 |
RESERVED |
ALERT_RMS |
ALERT_CRCIN |
R-0b |
R/W-0b |
R/W-0b |
|
Table 30. ALERT_MAP Register Field Descriptions
Bit |
Field |
Type |
Reset |
Description |
7-2 |
RESERVED |
R |
0b |
Reserved. Reads return 0. |
1 |
ALERT_RMS |
R/W |
0b |
Enable or disable the notification on the ALERT pin based on the status of RMS computation (RMS_DONE = 1b).
0b = ALERT pin is not asserted when RMS_DONE =1b.
1b = ALERT pin is asserted when RMS_DONE = 1b. Clear RMS_DONE flag to deassert the ALERT pin.
|
0 |
ALERT_CRCIN |
R/W |
0b |
Enable or disable the notification on the ALERT pin for CRC error on input data (CRCERR_IN = 1b).
0b = ALERT pin is not asserted when CRCERR_IN = 1b.
1b = ALERT pin is asserted when CRCERR_IN = 1b. Clear CRCERR_IN for deasserting the ALERT pin.
|