ZHCSJS7 May 2019 ADS7128
ADVANCE INFORMATION for pre-production products; subject to change without notice.
PARAMETER | TEST CONDITIONS | MIN | MAX | UNIT | |
---|---|---|---|---|---|
CONVERSION CYCLE | |||||
tCONV | ADC conversion time | Manual and auto sequence modes | tSTRETCH | ns | |
Autonomous mode | 550 | ns | |||
RESET AND ALERT | |||||
tPU | Power-up time for device | AVDD ≥ 2.35 V | 5 | ms | |
tRST | Delay time; RST bit = 1b to device reset complete(1) | 5 | ms | ||
tALERT_HI | ALERT high period | ALERT_LOGIC[1:0] = 1x | 85 | 105 | ns |
tALERT_LO | ALERT low period | ALERT_LOGIC[1:0] = 1x | 85 | 105 | ns |
NOTE:
S = start, Sr = repeated start, and P = stop.